CF 500/DIE TC 4
-
Crimp insert
1212237
Die for CF 500 automatic crimping device, for turned contacts with 2.5 mm and 4.0 mm pin diameter (CK 2,5 ... CK 4,0) 0.14 mm2 ... 4 mm2
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Die |
| Compression | Square crimp |
| Min. cross section | 0.14 mm² |
| Max. cross section | 4 mm² |
| Conductor connection | |
| Cross section range, metric | 0.14 mm² ... 4 mm² |
| Color | black |
| Material | Steel |
| Coating | nickel-plated |
| External cable diameter | 0.5 mm ... 2.4 mm |
| Item number | 1212237 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH323Z |
| Product key | BH323Z |
| GTIN | 4046356449816 |
| Weight per piece (including packing) | 67.7 g |
| Weight per piece (excluding packing) | 67.7 g |
| Customs tariff number | 84799070 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 27111500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
-
CK2,5-ED-4,00ST AG - Crimp contact 1663637
-
CK2,5-ED-4,00ST AU - Crimp contact 1674794
-
CK2,5-ED-2,50BU AG - Crimp contact 1663682
-
CK2,5-ED-2,50BU AU - Crimp contact 1674862
-
CK2,5-ED-2,50ST AG - Crimp contact 1663611
-
CK2,5-ED-2,50ST-S AG - Crimp contact 1663873
-
CK2,5-ED-2,50ST AU - Crimp contact 1674817
-
CK2,5-ED-1,50BU AG - Crimp contact 1663679
-
CK2,5-ED-1,50BU AU - Crimp contact 1674820
-
CK2,5-ED-1,50ST AG - Crimp contact 1663608
-
CK2,5-ED-1,50ST-S AG - Crimp contact 1663860
-
CK2,5-ED-1,50ST AU - Crimp contact 1674778
-
CK2,5-ED-1,00BU AG - Crimp contact 1663666
-
CK2,5-ED-1,00BU AU - Crimp contact 1674833
-
CK2,5-ED-1,00ST AG - Crimp contact 1663598
-
CK2,5-ED-1,00ST-S AG - Crimp contact 1663857
-
CK2,5-ED-0,75BU AG - Crimp contact 1663653
-
CK2,5-ED-0,75ST AG - Crimp contact 1663585
-
CK2,5-ED-0,50BU AG - Crimp contact 1663640
-
CK2,5-ED-0,5BU AU - Crimp contact 1674859
-
CK2,5-ED-0,50ST AG - Crimp contact 1663572
-
CK2,5-ED-0,50ST AU - Crimp contact 1674804
-
CK2,5-ED-4,00BU AG - Crimp contact 1663705
-
CK2,5-ED-4,00BU AU - Crimp contact 1674846
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-4,00ST AG - Crimp contact 1663255
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-2,50ST AG - Crimp contact 1663242
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-1,50ST AG - Crimp contact 1663239
-
UNIFOX RT-CK 1.6 - Contact removal tool 1072069
-
UNIFOX MT-CK 1.6/2.5 - Assembly tool 1089092
-
UNIFOX RT-CK 2.5 - Contact removal tool 1072067
-
UNIFOX RT-CK 4.0 - Contact removal tool 1072064
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150