Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Plug N Play
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Australia
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Channel Partners, Distributors & Industrial Wholesalers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
ProfiAcademy
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for PCB Components
Configurators
Value-Added Centre
Phoenix Contact Academy
Procure and Deliver
Online Services
Data Provisioning
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Repairs and returns
Product Security Incident Response Team
Service Level Agreement
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Marking material
Equipment marking
SS-ZB YE - Contactor marker - zack marker strip
SS-ZB YE
-
Contactor marker - zack marker strip
5031650
Product details
Expand all
Collapse all
Technical data
Notes
General
Can be labeled with CMS
Product properties
Product type
Device marker
Marking
Number of individual labels
5
Dimensions
Width
3.20 mm
Height
19.40 mm
Depth
9.00 mm
Text field
Text field width
20 mm
Text field height
8 mm
Material specifications
Color
yellow (RAL 1018)
Flammability rating according to UL 94
V2
Base element material
PA
Components
free from silicone and halogen
Environmental and real-life conditions
Ambient conditions
Ambient temperature (operation)
-40 °C ... 100 °C
Recommended ambient temperature (storage/transport)
23 °C
Recommended humidity (storage/transport)
50 % (Storage in a dry and dark place in the original packaging is recommended)
UV resistance
Specification
DIN EN ISO 4892-2:2021-11 (following)
Wipe resistance of inscriptions
Specification
DIN EN 61010-1 (VDE 0411-01):2020-03
DIN EN 62208 (VDE 0660-511):2012-06 (in parts)
Standards and regulations
Wipe resistance
DIN EN 61010-1 (VDE 0411-1)
Mounting
Mounting type
latching
Commercial data
Item number
5031650
Packing unit
50 pc
Minimum order quantity
50 pc
Sales key
BG2412
Product key
BG2412
GTIN
4017918095499
Weight per piece (including packing)
1.33 g
Weight per piece (excluding packing)
1.23 g
Customs tariff number
39269097
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27281103
ECLASS-15.0
27281103
ETIM
ETIM 10.0
EC001288
UNSPSC
UNSPSC 21.0
39131500
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
PLOTMARK
-
Marking plotter
0804499
CMS-P1-PLOTTER
-
Marking plotter
5144615
KLM 2
-
Terminal strip marker carrier
0807575
GKM 1 GY
-
Cable marker carrier
1750498
GKM 2 GY
-
Cable marker carrier
1750485
Product Help