KLM 2
-
Terminal strip marker carrier
0807575
Terminal strip marker carrier, adjustable height, for CLIPFIX 15, CLIPFIX 35, and CLIPFIX 35-5 end brackets, can be marked using snap-in labels
Product details
| Product type | Marker carriers |
| Width | 12.40 mm |
| Height | 22.00 mm |
| Depth | 42.00 mm |
| Text field | |
| Text field width | 20 mm |
| Text field height | 8 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Base element material | PA |
| Components | halogen-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Bb |
| Duration | 96 h |
| Temperature for testing | 100 °C |
| Moisture heat storage | |
| Specification | IEC 60068-2-78:2012-10 (following) |
| Result | Test passed |
| Duration | 336 h |
| Temperature for testing | 85 °C |
| Relative humidity | 85 % |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Mounting type | plug in |
| Item number | 0807575 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | BG211A |
| Product key | BG211A |
| GTIN | 4017918157951 |
| Weight per piece (including packing) | 0.927 g |
| Weight per piece (excluding packing) | 0.86 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281105 |
| ECLASS-15.0 | 27281105 |
ETIM
| ETIM 10.0 | EC002248 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EM (20X9) - Snap-in markers 0825503
-
SS-ZB WH - Contactor marker - zack marker strip 5031171
-
SS-ZB WH CUS - Contactor marker - zack marker strip 0824470
-
US-EMLP (20X9) - Plastic label 0828795
-
ZB 10:UNBEDRUCKT - Zack marker strip 1053001
-
ZB 10 CUS - Zack marker strip 0824941
-
ZB10,LGS:FORTL.ZAHLEN - Zack marker strip 1053014
-
ZB10,QR:FORTL.ZAHLEN - Zack marker strip 1053027
-
ZB10,LGS:L1-N,PE - Marker for terminal blocks 1053412
-
ZB10,LGS:U-N - Marker for terminal blocks 1053438
-
UC-TM 10 - Marker for terminal blocks 0818069
-
UC-TM 10 CUS - Marker for terminal blocks 0824605
-
UCT-TM 10 - Marker for terminal blocks 0829142
-
UCT-TM 10 CUS - Marker for terminal blocks 0829623
Your advantages
The KLM range has been specifically developed for CLIPFIX end brackets
The precise engagement mechanism enables infinite adjustment of the labeling area height
Smaller labeling markers up to the maximum lettering field size can also be mounted side by side
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150