- Resettable, thus enabling fast restart after a fault as replacement parts are not needed
- Easy retrofitting of existing systems with automotive fuses due to the identical pin connector pattern
- Optimum overload protection for connected loads due to the choice of different characteristic curves
1-channel thermal device circuit breaker for protecting loads at 250 V AC / 72 V DC in the event of an overload. For installation on fuse terminal blocks and interfaces for flat plug-in fuse of type C according to standard ISO 8820-3. With fixed nominal current: 0.5 A