DC charging cable with vehicle charging connector and free cable end for fast charging of electric vehicles (EV) with direct current (DC) via CCS type 2 vehicle charging inlets, for installation at charging stations for e-mobility (EVSE)
CHARX PT2H-DC800-5,0MEC00P
-
DC charging cable
1820938
CHARX connect professional, CCS type 2, HPC DC charging cable, up to 1000 A in Boost mode, 725 A permanent, 1000 V DC, with cooled vehicle charging connector and cooled cable, cable: 5 m, black, straight, with replaceable mating face frame, with EVSE connection module, with replaceable signal, PE, and DC power contacts, with digital temperature sensors, with four-wire measurement technology, PHOENIX CONTACT logo, IEC 62196-3-1, for charging electric vehicles (EV) with direct current (DC)
Product details
Compatible products
Your advantages
Up to 1000 kW of charging power with the new cooling concept – along with improved handling
Customized connection concept on request – tailored to your HPC EV charging station
Completely replaceable mating face for fast, cost-effective, and sustainable maintenance
Reliable and cost-effective leak detection via insulation monitor
Billing compliant with calibration laws through integrated four-wire measurement technology
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Maintenance-friendly replacement of the mating face frame without draining the coolant