The SUBCON-PLUS fast connectors with M12 connection ensure error-free installation of bus systems, thanks to the use of fully-tested components such as cables and connectors. The innovative housing concept is lightweight yet offers optimum mechanical protection against environmental influences. This means that the fast connection plugs are ideal, even in applications subject to vibration. The unique SPEEDCON fast locking system on the M12 connections offers reliable connection with just half a turn.
SUBCON-PLUS-PROFIB/AX/M12
-
D-SUB bus connector
2902321
D-SUB connector, 9-pos., pin, assignment: 3, 5, 6, 8; two M12 cable entries (B-coded), axial. Bus system: PROFIBUS DP up to 12 Mbps. Termination resistor via separate M12 terminator.
Product details
| Note on application | |
| Note on application | Only for industrial use |
| MTTF | 6706 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 1817 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 155 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Pin assignment | 3, 5, 6, 8 |
| Nominal voltage UN | 5 V |
| Nominal current IN | 100 mA |
| D-SUB connection | |
| Connection method | D-SUB connector |
| M12 connector | |
| Connection method | M12 male, B-coded |
| M12 connector | |
| Connection method | M12 female, B-coded |
| Bus system | PROFIBUS DP |
| Signal | PROFIBUS |
| Dimensional drawing |
|
| Width | 16 mm |
| Height | 75 mm |
| Length | 38 mm |
| Material (Housing) | Polyamide |
| Mechanical data | |
| Fixing screws | 4-40 UNC |
| Tightening torque | 0.4 Nm |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP40 |
| Ambient temperature (operation) | -30 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -20 °C ... 80 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Item number | 2902321 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC531 |
| Product key | DNC531 |
| GTIN | 4046356655057 |
| Weight per piece (including packing) | 63 g |
| Weight per piece (excluding packing) | 63 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440302 |
| ECLASS-15.0 | 27440322 |
ETIM
| ETIM 9.0 | EC001132 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8cf92f56-6836-4c87-900d-003c75be20a5 |
Compatible products
-
SAC-5P-M12MS PB TR - Termination resistor 1507803
-
SAC-5P-M12FS PB TR - Termination resistor 1403911
-
SUBCON-PLUS-PROFIB/90X/PG/M12 - D-SUB bus connector 2902728
-
SAC-2P-MSB/ 0,3-910/FSB SCO - Bus system cable 1518106
-
SAC-2P-MSB/ 1,0-910/FSB SCO - Bus system cable 1518122
-
SAC-2P-MSB/ 5,0-910/FSB SCO - Bus system cable 1518148
-
SAC-2P-FSB SCO/910/... - Bus system cable 1538076
-
SAC-2P-MSB-FSB SCO/910/... - Bus system cable 1538092
-
SAC-2P-MSB/ 2,0-910 SCO - Bus system cable 1518025
-
SAC-2P-FRB SCO/910/... - Bus system cable 1433249
-
SUBCON-PLUS-PROFIB/90/PG/M12 - D-SUB bus connector 2902317
-
SUBCON-PLUS-PROFIB/35/PG/M12 - D-SUB bus connector 2902319
-
PSI-TERMINATOR-PB-TBUS - Termination resistor 2702636
-
SF-PH 0-60 - Screwdriver 1212558
Your advantages
Quick connection thanks to M12-SPEEDCON fast locking system
Through-contacted shielding from M12 to D-SUB
PROFIBUS
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150