SUBCON 15 HD/M-SH
-
D-SUB bus connector
5604602
D-SUB connector, 15-pos, male connector, two 35° cable entries, universal type for all systems, pin assignment: 1, 2, 3, ..., 14, 15 to screw connection terminal block
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Data plug |
Pin assignment | All connections are 1:1 on the screw terminal block |
Nominal voltage UN | 48 V AC/DC |
Nominal current IN | ≤ 1 A |
D-SUB connection | |
Connection method | High density D-SUB pin strip |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section AWG min. | 30 |
Conductor cross section AWG max. | 16 |
Signal | Point-to-point |
Width | 16 mm |
Height | 49.8 mm |
Length | 61 mm |
Housing material | ABS, metal-plated |
External cable diameter | 4 mm ... 12.7 mm |
Mechanical data | |
Insertion/withdrawal cycles | > 50 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Altitude | 5000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Item number | 5604602 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC511 |
Product key | DNC511 |
GTIN | 4046356685214 |
Weight per piece (including packing) | 77.1 g |
Weight per piece (excluding packing) | 76.5 g |
Customs tariff number | 85366990 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27440302 |
ETIM
ETIM 9.0 | EC001132 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116