cULus Recognized
Approval ID: E335024-20170228Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
56.5 V | 1.75 A |
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Insulation displacement connection, connection cross section: AWG 23- 22, cable outlet: straight, color: yellow, Ethernet
Product type | Data connector (cable side) |
Type | RJ45 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
No. of cable outlets | 1 |
Shielded | yes |
Cable outlet | straight |
Positions/contacts | 8P8C |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated current | 1.75 A |
Contact resistance | < 20 mΩ (Contact) |
< 100 mΩ (shield) | |
Frequency range | 500 Hz |
Insulation resistance | > 500 MΩ |
Dielectric strength | 1000 V (Conductor-Conductor) |
1500 V (Wire/shield) | |
Contact resistance per contact pair | < 20 Ω |
Contact resistance | > 10 mΩ (Wire – IDC) |
0.005 Ω (Litz wire) | |
Transmission speed | 10 Gbps |
Transmission characteristics (category) | CAT6A |
Transmission speed | 10 Gbps |
Power transmission | PoE++ in accordance with: IEEE 802.3bt |
Wave impedance | 100 Ω |
Connection technology | |
Connection method | Insulation displacement connection |
Connection cross section AWG | 23 ... 22 (solid) |
23 ... 22 (flexible) | |
Conductor cross section | 0.25 mm² ... 0.34 mm² (solid) |
0.25 mm² ... 0.34 mm² (flexible) | |
Connection in acc. with standard | IEC 60603-7-51 |
Cable outlet, angle | 180 |
Width | 13.65 mm |
Height | 14.4 mm |
Orientation to PCB | 180.00 ° |
Length | 53 mm |
Color | yellow |
Color of the housing part | silver |
Material | Plastic |
Flammability rating according to UL 94 | V0 |
Housing material | Metal |
Housing surface material | Ni |
Cable seal material | NBR |
Contact material | CuSn |
Contact surface material | Au/Ni |
Contact carrier material | PC |
Material, protective cover | PE |
Locking latch material | Stainless steel |
Material for screw connection | PA |
External cable diameter | 5 mm ... 9 mm |
Wire diameter including insulation | ≤ 1.6 mm |
Cable cross section | 0.25 mm² |
Test voltage Core/Core | 1000 V |
Test voltage Core/Shield | 1500.00 V |
Wave impedance | 100 Ω |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 750 |
Insertion force per signal contact | 20.00 N |
Extraction force per signal contact | 20 N |
Test specification | |
Type of test | Vibration test |
Specification | IEC 60068-2-6 |
Frequency | 2-2000 Hz |
Sweep speed | 1 octave/min |
Amplitude | 1.00 mm |
Acceleration | 200.00 m/s² |
Test duration | 20.00 s |
Test specification | |
Type of test | Shock testing |
Specification | IEC 60068-2-27 |
Acceleration | 491.00 m/s² |
Number of shocks per direction | 5.00 |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -40 °C ... 85 °C |
Mounting type | For field assembly |
Item number | 1149847 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNAAB |
Product key | ABNAAB |
GTIN | 4063151144562 |
Weight per piece (including packing) | 17.9 g |
Weight per piece (excluding packing) | 13.841 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS-13.0 | 27440114 |
ECLASS-15.0 | 27440114 |
ETIM 9.0 | EC002636 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |