CK6,0-ED-25,00F AG
-
Crimp contact
1682092
Crimp contact, contact diameter: 6 mm, turned, Socket, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 25 mm2 ... 25 mm2, AWG 4 ... 4