VIP-2/PT/FLK50/S7/A-S400
-
Passive module
2904289
VARIOFACE interface module, for I/Os of the SIMATIC® S7-400, with SIMATIC®-specific marking, only in conjunction with FLKM 50-PA-S400
Product details
| Product type | Interface module |
| Product family | VARIOFACE Professional |
| Number of positions | 50 |
| No. of channels | 8 |
| 16 | |
| 32 | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Max. permissible operating voltage | 25 V AC |
| 60 V DC | |
| Max. current carrying capacity per branch | 1 A |
| Rated surge voltage | 0.6 kV |
| Supported controller: SIEMENS S7-400 | |
| Suitable I/O card | 6ES7421-1BL01-0AA0 |
| 6ES7421-7BH01-0AB0 | |
| 6ES7421-7DH00-0AA0 | |
| 6ES7422-1BL00-0AA0 | |
| 6ES7422-7BL00-0AB0 | |
| Field level | |
| Connection method | Push-in connection |
| Stripping length | 8 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Pitch | 2.54 mm |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 107.9 mm |
| Height | 72.1 mm |
| Depth | 56 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Housing insulation material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | IEC 60664 |
| DIN EN 50178 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2904289 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK212S |
| Product key | DK212S |
| GTIN | 4046356813754 |
| Weight per piece (including packing) | 219.4 g |
| Weight per piece (excluding packing) | 219.4 g |
| Customs tariff number | 85366990 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FLK EZ-DR-S.../.../... - Cable 2295046
-
UC-TM 4 - Marker for terminal blocks 0818111
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
ZB 5,08:UNBEDRUCKT - Zack marker strip 0809793
-
ZB 22:UNBEDRUCKT - Zack marker strip 0811862
-
FLK 50/EZ-DR/ 50/KONFEK - Cable 2289065
-
FLK 50/EZ-DR/ 100/KONFEK - Cable 2289078
-
FLK 50/EZ-DR/ 150/KONFEK - Cable 2289081
-
FLK 50/EZ-DR/ 200/KONFEK - Cable 2289094
-
FLK 50/EZ-DR/ 250/KONFEK - Cable 2289104
-
FLK 50/EZ-DR/ 300/KONFEK - Cable 2289117
-
FLK 50/EZ-DR/ 400/KONFEK - Cable 2289133
-
FLK 50/EZ-DR/ 500/KONFEK - Cable 2289586
-
FLK 50/EZ-DR/ 600/KONFEK - Cable 2289609
-
FLK 50/EZ-DR/ 800/KONFEK - Cable 2289641
-
FLK 50/EZ-DR/1000/KONFEK - Cable 2289683
-
FLK 50/EZ-DR/ 50/KONFEK/S - Cable 2299097
-
FLK 50/EZ-DR/ 100/KONFEK/S - Cable 2299107
-
FLK 50/EZ-DR/ 150/KONFEK/S - Cable 2299110
-
FLK 50/EZ-DR/ 200/KONFEK/S - Cable 2299123
-
FLK 50/EZ-DR/ 300/KONFEK/S - Cable 2299136
-
FLK 50/EZ-DR/ 400/KONFEK/S - Cable 2299149
-
FLK 50/EZ-DR/ 600/KONFEK/S - Cable 2299152
-
FLK 50/EZ-DR/1000/KONFEK/S - Cable 2299178
-
CABLE-FLK50/0,14/HF/ 1,0M - Cable 2314147
-
CABLE-FLK50/0,14/HF/ 2,0M - Cable 2314163
-
CABLE-FLK50/0,14/HF/ 3,0M - Cable 2314189
-
CABLE-FLK50/0,14/HF/10,0M - Cable 2314244
-
CABLE-FLK50-0,14-HF/... - Cable 2314257
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150