UM-2KS50/UNI/CS/Z/SO180
-
Universal module
2311399
Universal module for connection with up to 32 channel digital Yokogawa cards, 1:1 connection of the Yokogawa system connector on spring-cage connection.
Product details
| Product type | Interface module |
| No. of channels | 32 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | ≤ 30 V DC |
| Current (per branch) | ≤ 0.1 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller: YOKOGAWA CS3000 CentumVP | |
| Suitable I/O card | ADV151 |
| ADV161 | |
| ADV551 | |
| ADV561 | |
| Supported controller: YOKOGAWA STARDOM | |
| Suitable I/O card | NFDV151 |
| NFDV161 | |
| NFDV551 | |
| NFDV561 | |
| Connection 1 (control level) | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Note | Usable system cables: Phoenix Contact YUC50, Yokogawa AKB331 |
| Tightening torque | 0.5 Nm |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Spring-cage connection |
| Stripping length | 7.5 mm |
| Number of positions | 52 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| Pitch | 5.08 mm |
| Status display present | no |
| Item dimensions | |
| Width | 139.5 mm |
| Height | 125.4 mm |
| Depth | 65.8 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≤ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2311399 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK218N |
| Product key | DK218N |
| GTIN | 4046356317764 |
| Weight per piece (including packing) | 354 g |
| Weight per piece (excluding packing) | 278.4 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead|7439-92-1 (CAS: n/a) |
Compatible products
-
-
FLK-MIL50/EZ-DR/KS/2000/YCS - Cable 2314820
-
FLK-MIL50/EZ-DR/KS/3000/YCS - Cable 2901018
-
FLK-MIL50/EZ-DR/KS/3500/YCS - Cable 2901019
-
FLK-MIL50/EZ-DR/KS/4000/YCS - Cable 2901020
-
FLK-MIL50/EZ-DR/KS/4500/YCS - Cable 2902909
-
FLK-MIL50/EZ-DR/KS/8000/YCS - Cable 2321868
-
FLK-MIL50/EZ-DR/KS/ 200/YCS - Cable 2314590
-
FLK-MIL50/EZ-DR/KS/ 300/YCS - Cable 2314781
-
FLK-MIL50/EZ-DR/KS/ 400/YCS - Cable 2314794
-
FLK-MIL50/EZ-DR/KS/1000/YCS - Cable 2314804
-
FLK-MIL50/EZ-DR/KS/1200/YCS - Cable 2909875
-
FLK-MIL50-EZ-DR-KS-YCS/... - Cable 1770153
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
-
FLK 50-PA-EZ-DR-KS-YUC/... - Front adapter 1770166
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904740
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904741
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904742
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904636
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904743
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904744
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904745
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904746
-
FLK 50-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904637
-
FLK 50-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904638
-
FLK 50-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904487
-
FLK 50-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904639
-
FLK 50-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904640
-
FLK 50-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904641
-
FLK 50-PA/EZ-DR/HF/KS/4000/YUC - Front adapter 2904642
-
FLK 50-PA/EZ-DR/HF/KS/4500/YUC - Front adapter 2904643
-
FLK 50-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904644
-
FLK 50-PA-EZ-DR-HF-KS-YUC/... - Front adapter 1770163
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150