FLK 50-PA/EZ-DR/HF/KS/5000/YUC
-
Front adapter
2904644
Cast front adapter with attached, halogen-free round cable and a 50-pos. socket strip injection-molded on both sides for the connection of Yokogawa controllers. Cable length: 50.0 m
Product details
Product type | Front adapter |
Operating voltage (DC) | ≤ 30 V DC |
Nominal operating mode | 100% operating factor |
Current (Per path) | ≤ 500 mA (uncoiled) |
Supported controller YOKOGAWA CS3000 CentumVP | |
Suitable I/O card | ADV151 |
ADV551 | |
Supported controller YOKOGAWA STARDOM | |
Suitable I/O card | NFDV151 |
NFDV551 | |
Supported controller YOKOGAWA ProSafe-RS | |
Suitable I/O card | SDV541 |
SDV144 | |
SDV521 |
Connection 1 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | Yokogawa, I/O cards compatible |
Number of connections | 1 |
Number of positions | 50 |
Tightening torque | 0.5 Nm (Screw connection) |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Connection 2 | |
Connection in acc. with standard | IEC 60603-13 (in compliance) |
Connection method | Yokogawa, KS compatible |
Number of connections | 1 |
Number of positions | 50 |
Tightening torque | 0.5 Nm (Screw connection) |
Insertion/withdrawal cycles | > 50 |
Pitch | 2.54 mm |
Cable | |
Length | 50 m |
UL AWM Style | 21946 |
Number of positions | 50 |
Shielded | yes |
Conductor type | Assembled, shielded, halogen-free round cable |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Conductor cross section | 50x 0.14 mm² |
Wire diameter incl. insulation | 1 mm ±0.03 mm |
External cable diameter | 11.00 mm ±0.4 mm |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Smallest bending radius, fixed installation | 114 mm |
Smallest bending radius, movable installation | 205 mm |
Halogen-free | yes |
Flame resistance | IEC 60332-1-2 (raw cable) |
VDE 0842, Part 332-1-2 (raw cable) | |
IEC 60332-3-22 (raw cable) | |
Resistance to oil | can withstand occasional splashes (raw cable) |
Ambient conditions | |
Degree of protection | IP20 |
Degree of protection (Installation location) | ≥ IP54 (Installation location) |
Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2904644 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK222N |
Product key | DK222N |
GTIN | 4046356868396 |
Weight per piece (including packing) | 333.33 g |
Weight per piece (excluding packing) | 333.33 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
ETIM
ETIM 9.0 | EC002584 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Molded connectors
KS/AKB-compatible connectors on the module side
Can be screwed on
Lateral cable outlet of the I/O module
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116