UM-2KS50/DO 8/RS/KDS-3/SO227
-
Output module
2319168
8-channel digital output module with screw connection and integrated knife disconnect function. Redundant voltage supply with signaling relay. Suitable for Yokogawa SDV 531 card.
Product details
| Product type | Interface module |
| No. of channels | 8 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | 30 V DC |
| Current (per branch) | ≤ 630 mA |
| Current () | ≤ 2.5 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller: YOKOGAWA ProSafe-RS | |
| Suitable I/O card | SDV531 |
| Field level | |
| Connection method | Screw connection |
| Number of positions | 16 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Tightening torque | 0.5 Nm |
| Supply | |
| Connection method | Screw connection |
| Number of connections | 1 |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | no |
| Item dimensions | |
| Width | 145.5 mm |
| Height | 112 mm |
| Depth | 93 mm |
| Color | green (RAL 6021) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Altitude | < 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | Voltage monitoring on the module does not work in combination with upstream HESILED fuse terminal blocks with integrated LED display. |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2319168 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2A8N |
| Product key | DK2A8N |
| GTIN | 4046356364171 |
| Weight per piece (including packing) | 600 g |
| Weight per piece (excluding packing) | 600 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 187597e9-33ce-4b65-b608-22546e9ad9cd |
Compatible products
-
FLK 50-PA/EZ-DR/KS/ 200/YOC - Front adapter 2314396
-
FLK 50-PA/EZ-DR/KS/ 300/YOC - Front adapter 2314406
-
FLK 50-PA/EZ-DR/KS/ 400/YOC - Front adapter 2314419
-
FLK 50-PA/EZ-DR/KS/ 600/YOC - Front adapter 2314969
-
FLK 50-PA/EZ-DR/KS/ 800/YOC - Front adapter 2314972
-
FLK 50-PA/EZ-DR/KS/1000/YOC - Front adapter 2314422
-
FLK 50-PA/EZ-DR/KS/1500/YOC - Front adapter 2314435
-
FLK 50-PA/EZ-DR/KS/2000/YOC - Front adapter 2314561
-
FLK 50-PA/EZ-DR/KS/2500/YOC - Front adapter 2314574
-
FLK 50-PA/EZ-DR/KS/3000/YOC - Front adapter 2314587
-
FLK 50-PA-EZ-DR-KS-YOC/... - Front adapter 1770162
-
FLK 50-PA/EZ-DR/HF/KS/ 100/YOC - Front adapter 2904985
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YOC - Front adapter 2904986
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YOC - Front adapter 2904987
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YOC - Front adapter 2904988
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YOC - Front adapter 2904989
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YOC - Front adapter 2904990
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YOC - Front adapter 2904991
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YOC - Front adapter 2904992
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YOC - Front adapter 2904993
-
FLK 50-PA/EZ-DR/HF/KS/1000/YOC - Front adapter 2904994
-
FLK 50-PA/EZ-DR/HF/KS/1500/YOC - Front adapter 2904995
-
FLK 50-PA/EZ-DR/HF/KS/2000/YOC - Front adapter 2904996
-
FLK 50-PA/EZ-DR/HF/KS/2500/YOC - Front adapter 2904997
-
FLK 50-PA/EZ-DR/HF/KS/3000/YOC - Front adapter 2904998
-
FLK 50-PA/EZ-DR/HF/KS/3500/YOC - Front adapter 2904999
-
FLK 50-PA/EZ-DR/HF/KS/4500/YOC - Front adapter 2905001
-
FLK 50-PA/EZ-DR/HF/KS/5000/YOC - Front adapter 2905002
-
VF-SI/TR5/6,3AT - Fuse set 2901000
-
VF-SI/TR5/0,63AT - Fuse set 2901002
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150