FLK 50-PA/EZ-DR/KS/ 800/YOC
-
Front adapter
2314972
Cast front adapter with attached round cable and a 50-pos. socket strip injection-molded on both sides for the connection of Yokogawa ProSafe controllers. Cable length: 8.0 m
Product details
| Operating voltage (DC) | ≤ 30 V DC |
| Nominal operating mode | 100% operating factor |
| Current (Per path) | ≤ 500 mA (uncoiled) |
| Supported controller YOKOGAWA ProSafe-RS | |
| Suitable I/O card | SDV531 |
| SDV531L | |
| Connection 1 | |
| Connection in acc. with standard | IEC 60603-13 (in compliance) |
| Connection method | Yokogawa, I/O cards compatible |
| Number of connections | 1 |
| Number of positions | 50 |
| Tightening torque | 0.5 Nm (Screw connection) |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Connection 2 | |
| Connection in acc. with standard | IEC 60603-13 (in compliance) |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 1 |
| Number of positions | 50 |
| Tightening torque | 0.5 Nm (Screw connection) |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Cable | |
| Length | 8 m |
| 50X0.14 [PVC] | |
| UL AWM Style | 2464/1061 |
| Number of positions | 50 |
| Shielded | yes |
| Cable type | 50X0.14 [PVC] |
| Conductor type | Assembled shielded round cable |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross section | 50x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm ±0.03 mm |
| External cable diameter | 11.00 mm ±0.3 mm |
| Outer sheath, material | Semi-rigid PVC |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Cable resistance | ≤ 145 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 20 MΩ*km (20 °C) |
| Smallest bending radius, fixed installation | 114 mm |
| Smallest bending radius, movable installation | 205 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 18x outside diameter) |
| Halogen-free | no |
| Flame resistance | IEC 60332-1-2 (raw cable) |
| VDE 0842, Part 332-1-2 (raw cable) | |
| IEC 60332-3-22 (raw cable) | |
| UL VW-1 | |
| CSA FT-1 | |
| Resistance to oil | can withstand occasional splashes (raw cable) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) (fixed installation) | -40 °C ... 70 °C (fixed installation) |
| Ambient temperature (operation) (flexible installation) | -10 °C ... 70 °C (flexible installation) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2314972 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK222N |
| Product key | DK222N |
| GTIN | 4046356176033 |
| Weight per piece (including packing) | 1.581 kg |
| Weight per piece (excluding packing) | 1.581 kg |
| Customs tariff number | 85444290 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27242292 |
ETIM
| ETIM 9.0 | EC002584 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150