FLKM-2KS50/PMT/ADV151/Z/YCS
-
Passive module
2321923
VARIOFACE input module with spring-cage connection, 32 channels, redundant connector for Yokogawa input modules ADV151, ADV161.
Product details
| Product type | Interface module |
| No. of channels | 32 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | 24 V DC |
| Operating voltage range | 19.2 V DC ... 30 V DC |
| Current (Per path) | ≤ 63 mA (protected by slow-blow fuse 63 mA, observe derating) |
| Current (Total current) | ≤ 2 A (protected by fuse (2 AT), observe derating) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 50 V DC |
| Rated surge voltage | 0.5 kV |
| Supported controller: YOKOGAWA CS3000 CentumVP | |
| Suitable I/O card | ADV151 |
| ADV161 | |
| Supported controller: YOKOGAWA STARDOM | |
| Suitable I/O card | NFDV151 |
| NFDV161 | |
| Designation | K1 |
| Contact switching type | Double contact, 1 N/O contact |
| Contact material | AgNi 90/10, + 5 µm hard gold-plated |
| Maximum switching voltage | 48 V DC |
| ≤ 25 V AC | |
| Minimum switching voltage | 5 V DC |
| Limiting continuous current | 1 A |
| Min. switching current | 1 mA |
| Interrupting rating (ohmic load) max. | 24 W (24 V DC) |
| 48 W (48 V DC) | |
| 25 VA (25 V AC) | |
| Mechanical service life | approx. 2x 107 cycles |
| K1 | |
| Contact switching type | Double contact, 1 N/O contact |
| Contact material | AgNi 90/10, + 5 µm hard gold-plated |
| Maximum switching voltage | 48 V DC |
| ≤ 25 V AC | |
| Limiting continuous current | 1 A |
| Min. switching current | 1 mA |
| Interrupting rating (ohmic load) max. | 24 W (24 V DC) |
| 48 W (48 V DC) | |
| 25 VA (25 V AC) | |
| Mechanical service life | approx. 2x 107 cycles |
| Field level | |
| Connection method | Spring-cage connection |
| Number of connections | 1 |
| Number of positions | 64 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Note | Usable system cables: Phoenix Contact YUC50, Yokogawa AKB331 |
| Tightening torque | 0.5 Nm |
| Status display present | yes |
| Operating voltage display | Green LED |
| Item dimensions | |
| Width | 231.6 mm |
| Height | 111.8 mm |
| Depth | 65.5 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | No additional touch protection is required when using a SELV/PELV voltage (≤ 25 V AC or 60 V DC). |
| Notes on operation | At least one functional insulation against adjacent modules is complied with (in the support rail direction). If the application has stricter requirements for the insulation (basic insulation or reinforced insulation), they must be realized by applying suitable measures (e. g. partition plates). |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2321923 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK218N |
| Product key | DK218N |
| GTIN | 4046356418478 |
| Weight per piece (including packing) | 670.1 g |
| Weight per piece (excluding packing) | 643 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 6d22207b-4aa3-43a5-ae38-fbf3d4f2ad45 |
Compatible products
-
-
FLK-MIL50/EZ-DR/KS/2000/YCS - Cable 2314820
-
FLK-MIL50/EZ-DR/KS/3000/YCS - Cable 2901018
-
FLK-MIL50/EZ-DR/KS/3500/YCS - Cable 2901019
-
FLK-MIL50/EZ-DR/KS/4000/YCS - Cable 2901020
-
FLK-MIL50/EZ-DR/KS/4500/YCS - Cable 2902909
-
FLK-MIL50/EZ-DR/KS/8000/YCS - Cable 2321868
-
FLK-MIL50/EZ-DR/KS/ 200/YCS - Cable 2314590
-
FLK-MIL50/EZ-DR/KS/ 300/YCS - Cable 2314781
-
FLK-MIL50/EZ-DR/KS/ 400/YCS - Cable 2314794
-
FLK-MIL50/EZ-DR/KS/1000/YCS - Cable 2314804
-
FLK-MIL50/EZ-DR/KS/1200/YCS - Cable 2909875
-
FLK-MIL50-EZ-DR-KS-YCS/... - Cable 1770153
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
-
FLK 50-PA-EZ-DR-KS-YUC/... - Front adapter 1770166
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904740
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904741
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904742
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904636
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904743
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904744
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904745
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904746
-
FLK 50-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904637
-
FLK 50-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904638
-
FLK 50-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904487
-
FLK 50-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904639
-
FLK 50-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904640
-
FLK 50-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904641
-
FLK 50-PA/EZ-DR/HF/KS/4000/YUC - Front adapter 2904642
-
FLK 50-PA/EZ-DR/HF/KS/4500/YUC - Front adapter 2904643
-
FLK 50-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904644
-
FLK 50-PA-EZ-DR-HF-KS-YUC/... - Front adapter 1770163
-
VF-SI/TR5/2AT - Fuse set 2900996
-
VF-SI/TR5/0,063AT - Fuse set 2901004
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150