PRC 5-HEAD-MS6-2 - Contact carrier
1070199

Contact carrier, Range of articles: PRC 35, color: black, number of positions: 5, min. conductor cross section: 1.5 mm2, max. conductor cross section: 6 mm2, rated voltage: 690 V AC, rated current: 35 A, Connection method: Screw connection, Contact connection type: Pin, Contact insert without connector housing. Please order the appropriate connector housings according to the accessories list.

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

Versatile interfaces with straight and angled connector housings
Universal accommodation of existing connector heads with screw connection technology
Modular system for optimized storage
Locking mechanism can be unlocked manually or using a tool
Ideal for indoor and outdoor use due to weatherproof materials