M12 sealing cap for unoccupied M12 plugs of the sensor/actuator cable, flush-type plugs and I/O devices in the field
Protective caps
Covering hood, provides reliable shock protection when using cut-to-length FBS ...-5 and FBS ...-6 bridges, color: red
M12 sealing cap made of plastic with fixing band, for sensor cables, for free M12 plugs
Dust protection cover, color: gray
Metal protective cap, Screw locking mechanism, M23, series: SH, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
An M12 screw plug for the unoccupied M12 sockets of the shielded sensor/actuator cable, boxes and flush-type connectors
Protective cap, plastic, for QUICKON connection, black, with retaining cord, IP68
M12 sealing cap with fixing band, for sensor cables, for free M12 sockets
Metal protective cap, Screw locking mechanism, M40, series: SM, SB, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Protective cap, Range of articles: PRC 20, color: black, rated voltage: 400 V AC, For assembly notes, please refer to the packing slip