HC-M-USB-GC-F
-
Contact insert module
1353677
Contact insert module, number of positions: USB-A, type : USB A 3.0, control contacts: 9, Socket, 20 V, 5 A, application: Data, Gender changer
Product details
| General | Use the patch cable from the accessories list. |
| General | Connectors may be operated only when there is no load/voltage. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-USB |
| Application | Data |
| Sensor type | USB 3.0 |
| Number of positions | 9 |
| Connection profile | USB-A |
| No. of cable outlets | 1 |
| Number of module slots | 1 |
| No. of control contacts | 9 |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Clamping range of the strain relief clip | 7.50 mm ... 8.50 mm |
| Width | 33.9 mm |
| Height | 56.2 mm |
| Length | 14.6 mm |
| Clamping range of the strain relief clip | 7.50 mm ... 8.50 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Rated voltage (III/3) | 20 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 5 A |
| Transmission characteristics (category) | USB 3.2 Gen 1 |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 85 °C (including heating up of contacts) |
| Item number | 1353677 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACE |
| Product key | AF7ACE |
| GTIN | 4063151943882 |
| Weight per piece (including packing) | 22.5 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85366990 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440218 |
| ECLASS-15.0 | 27440218 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
NBC-USB2.0-UAM/0,5-PVC/UAM - USB cable 1333131
-
NBC-USB2.0-UAM/1,0-PVC/UAM - USB cable 1333136
-
NBC-USB2.0-UAM/1,5-PVC/UAM - USB cable 1333137
-
NBC-USB2.0-UAM/1,8-PVC/UAM - USB cable 1333138
-
NBC-USB2.0-UAM/2,0-PVC/UAM - USB cable 1333139
-
NBC-USB2.0-UAM/3,0-PVC/UAM - USB cable 1333140
-
NBC-USB2.0-UAM/5,0-PVC/UAM - USB cable 1333145
-
NBC-USB3.0-UAM/0,5-PVC/UAM - USB cable 1333150
-
NBC-USB3.0-UAM/1,0-PVC/UAM - USB cable 1333151
-
NBC-USB3.0-UAM/1,5-PVC/UAM - USB cable 1333153
-
NBC-USB3.0-UAM/1,8-PVC/UAM - USB cable 1333155
-
NBC-USB3.0-UAM/2,0-PVC/UAM - USB cable 1333156
-
NBC-USB3.0-UAM/3,0-PVC/UAM - USB cable 1333157
-
NBC-USB3.0-UAM/0,5-PVC/UCM - USB cable 1333160
-
NBC-USB3.0-UAM/1,0-PVC/UCM - USB cable 1333165
-
NBC-USB3.0-UAM/1,5-PVC/UCM - USB cable 1333166
-
NBC-USB3.0-UAM/1,8-PVC/UCM - USB cable 1333185
-
NBC-USB3.0-UAM/2,0-PVC/UCM - USB cable 1333187
-
NBC-USB3.0-UAM/3,0-PVC/UCM - USB cable 1333190
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-USB-AD-PC-M - Contact insert module 1353664
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150