HC-M-08-GBIT-CT-F-SH
-
Contact insert module
1353610
Contact insert module, number of positions: 8, Socket, Crimp connection, 48 V, 5 A, 0.08 mm2 ... 0.5 mm2, application: Data, without crimp contacts, Shielded transmission to the module frame
Product details
| General | Connectors may be operated only when there is no load/voltage. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Product type | Modular contact insert |
| Series | HC-M-08-GBIT |
| Application | Data |
| Sensor type | Ethernet |
| Number of positions | 8 |
| Connection profile | 8 |
| Contact numbering | 1 - 8 |
| No. of cable outlets | 1 |
| Number of module slots | 1 |
| Contact material type | turned |
| Shielded | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross section | 0.08 mm² ... 0.5 mm² |
| Connection cross section AWG | 28 ... 20 |
| Stripping length of the individual wire | 4.2 mm |
| Dimensional drawing |
|
| Width | 26.35 mm |
| Height | 40.3 mm |
| Length | 13.9 mm |
| Mechanical characteristics | |
| Contact diameter | 1 mm |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 5 A |
| Transmission characteristics (category) | CAT6A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Au |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 85 °C (including heating up of contacts) |
| Item number | 1353610 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACE |
| Product key | AF7ACE |
| GTIN | 4063151935795 |
| Weight per piece (including packing) | 51.8 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440218 |
| ECLASS-15.0 | 27440218 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
CUC-DSC-J1BAU-S/DSC24 - D-SUB crimp contact 1418788
-
CUC-DSC-J1BAU-S/DSC28 - D-SUB crimp contact 1418787
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-08-GBIT-CT-M-SH - Contact insert module 1353603
-
CRIMPFOX-TC MP - Crimping pliers with digital display 1212510
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150