HC-M-02-CT-F-35
-
Contact insert module
1683508
Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Socket, Crimp connection, 1000 V, 100 A, 10 mm2 ... 35 mm2, application: Power, without crimp contacts
Product details
General | Order crimp contacts separately |
General | Order crimp contacts separately |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
Product type | Modular contact insert |
Series | HC-M-02 |
Application | Power |
Number of positions | 2 |
Connection profile | 2 |
Number of module slots | 2 |
No. of power contacts | 2 |
No. of control contacts | 0 |
Contact material type | turned |
Connection technology | |
Connection technology | Crimp connection |
Conductor connection | |
Conductor cross section | 10 mm² ... 35 mm² (The cross section specification refers to the geometric cross section of the cable used) |
Connection cross section AWG | 8 ... 2 (The cross section specification refers to the geometric cross section of the cable used) |
Width | 34 mm |
Height | 54 mm |
Length | 29.5 mm |
Rated voltage (III/3) | 1000 V |
Rated surge voltage (III/2) | 8 kV |
Rated surge voltage (III/3) | 8 kV |
Rated surge voltage | 8 kV |
Rated current | 100 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Standards/regulations | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Item number | 1683508 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7ACE |
Product key | AF7ACE |
GTIN | 4067923238800 |
Weight per piece (including packing) | 22.8 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85389099 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440217 |
ECLASS-15.0 | 27440217 |
ETIM
ETIM 9.0 | EC000438 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK8,0-ED-16,00F AG - Crimp contact 1550058
-
CK8,0-ED-25,00F AG - Crimp contact 1550056
-
CK8,0-ED-35,00F AG - Crimp contact 1550052
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150