M23-17S1N8A0000
-
Contact insert
1554831
Contact insert, M23, number of positions: 17, contact connection type: Socket, Crimp connection, series: M23 PRO
Product details
Order information: | Order crimp contacts Ø 1 mm separately |
Product type | Contact insert |
Series | M23 PRO |
Application | Signal |
Number of positions | 17 |
Connection profile | 17 |
Coding | N |
Thread type | M23 |
Contact: Contact group 1 | |
Contact diameter | 1 mm |
Nominal current IN | 8 A (for max. connection cross section) |
Nominal voltage UN | 125 V |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 2 kV |
Connection method | Crimp connection |
Material Insulating body | PA 6.6 |
Direction of rotation | Standard |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Item number | 1554831 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ABRABT |
Product key | ABRABT |
GTIN | 4067923033757 |
Weight per piece (including packing) | 2.81 g |
Weight per piece (excluding packing) | 2.389 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440223 |
ECLASS-15.0 | 27440223 |
ETIM
ETIM 9.0 | EC003557 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RC-12S2000 - Crimp contact 1599600
-
RC-1KS2000 - Crimp contact 1602998
-
RC-22S2000 - Crimp contact 1603327
-
RC-21S2000 - Crimp contact 1603315
-
RC-22S2300 - Crimp contact 1603330
-
RC-22S2400 - Crimp contact 1603332
-
RC-21S2300 - Crimp contact 1603318
-
RC-21S2400 - Crimp contact 1616500
-
UNIFOX-RT M23 17 - Contact removal tool 1253082
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150