RC-11S2000 - Crimp contact
1596772

Crimp contact, Socket, turned, Single contact, contact diameter: 1 mm, crimp range: 0.08 mm2 ... 0.22 mm2, Contact release tool not necessary for the 12- and 17-pos. crimp versions of the M23-PRO series, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241093

Product details








Compatible products



Your advantages

Crimping connection: vibration- and temperature-resistant assembly
High tensile strength of the connection
Low contact resistance
Easy production monitoring