HC-Q02-I-AT-HV-M
-
Contact insert
1496725
Contact insert, number of positions: 2+PE, size: D7, power contacts: 2, number of connections per position: 1, Pin, Axial screw connection, 830 V, 40 A, 1.5 mm2 ... 10 mm2, application: Power
Product details
General | Connectors may be operated only when there is no load/voltage. |
General | The axial screw connection must be established using a 2 mm Allen key (for stranded conductors only) |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
Note regarding axial connection technology: Only for stranded wires. The specified conductor cross sections refer to the geometric cross section of the cable used. Cables with a geometric cross section which deviates significantly from the nominal cable cross section must be checked before use. The axial connection technology connection space is designed for fine strand cables according to VDE 0295 Class 5. Deviating cable structures (e.g., Class 6 cables) must be checked before use. Assembly instructions Before assembly, ensure that the tapered screw is fully loosened (chamber is open). Cables must not be twisted. The wires must be pushed into the contact chamber as far as they will go (until the insulation touches the contact). Hold the wires in position and tighten using an Allen key. The used wire end must be cut off before reconnection. The terminal screw must only be retightened once to prevent the litz wires from breaking. To prevent damage to the contact, the wire/cable must be mechanically held at an appropriate distance from the connection point (e.g., when used in a plate cut out). For notes on correct execution, see DIN VDE 0100-520:2003-06. Unused connections must be tightened with maximum torque. |
|
Hexagonal socket | SW2,0 |
Product type | Contact insert with a fixed no. of positions |
Series | HC-Q |
Application | Power |
Type | D7 |
Number of positions | 2 |
Connection profile | 2+PE |
Number of connections per position | 1 |
No. of power contacts | 2 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Mechanical characteristics | |
Contact diameter | 4 mm |
Connection technology | |
Connection technology | Axial screw connection |
Number of connections per position | 1 |
Connection in acc. with standard | IEC / EN |
Conductor connection | |
Conductor cross section | 1.5 mm² ... 10 mm² (The cross section specification refers to the geometric cross section of the cable used) |
Tightening torque | 0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) |
0.5 Nm (1.5 mm²) | |
0.8 Nm (2.5 mm² ... 4 mm²) | |
1.5 Nm (6 mm² ... 10 mm²) | |
Stripping length of the individual wire | 6 mm |
Stripping length | 5 mm ... 7 mm |
Rated voltage (III/3) | 830 V |
Rated surge voltage | 6 kV |
Rated current | 40 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Contact material | Copper alloy |
Contact surface material | Ag |
Contact carrier material | PC |
Standards/regulations | PC |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
Testing | |
Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Item number | 1496725 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7ABJ |
Product key | AF7ABJ |
GTIN | 4063151946678 |
Weight per piece (including packing) | 24.2 g |
Weight per piece (excluding packing) | 22.22 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440205 |
ETIM
ETIM 9.0 | EC000438 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Shock and vibration-resistant in accordance with DIN EN 61373
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116