HC-STA-RJ45GC-BWSC-ELAL
-
Connector set
1249560
Connector set, number of positions: 8, CAT6, material: Die-cast aluminum, salt water resistant, Gender changer
Product details
General | Connectors may be operated only when there is no load/voltage. |
Product type | Connector set |
Series | HC-D |
Application | Data |
Type | D7 |
Sensor type | Ethernet |
Number of positions | 8 |
Connection profile | RJ45 |
Type | RJ45 |
Protective cover | yes |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated voltage (III/3) | 50 V |
Rated surge voltage | 0.8 kV |
Rated current | 1 A |
Insulation resistance | 100 MΩ |
Nominal voltage UN | 50 V |
Transmission characteristics (category) | CAT6 |
Signal type/category | Ethernet CAT6 |
Material Protective cover | PA |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Housing material | Die-cast aluminum, salt water resistant |
Contact material | Copper alloy |
Contact surface material | Au |
Contact carrier material | PC |
Locking latch material | PA |
Signal type/category | Ethernet CAT6 |
Ambient conditions | |
Degree of protection | IP66 |
Impact strength | IK06 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Mounting type | Panel mounting |
Item number | 1249560 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7AFX |
Product key | AF7AFX |
GTIN | 4063151354855 |
Weight per piece (including packing) | 45 g |
Weight per piece (excluding packing) | 45 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440113 |
ETIM
ETIM 9.0 | EC002636 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116