C-SCF 1,5/6,3X0,8
-
Connector
3240156
Slip-on sleeve, non-insulated, 0.5 ... 1.5 mm2, 6.3 x 0.8
Product details
Product type | Connector |
Product property | Manufactured according to DIN 46247 |
Crimp area with embossing | |
Tin-plated |
Dimensional drawing |
|
Width | 6.3 mm |
Sleeve length | 19.2 mm |
Maximum stripping length | 7 mm |
Min. material thickness | 0.4 mm |
Color | silver-colored |
Material | Brass |
Coating | tin-plated |
Insulating material | nicht zutreffend |
Components | halogen-free |
Technical data | |
Sleeve length | 19.2 mm |
Ambient conditions | |
Ambient temperature (operation) | 110 °C |
Item number | 3240156 |
Packing unit | 100 pc |
Minimum order quantity | 100 pc |
Sales key | BH3452 |
Product key | BH3452 |
Catalog page | Page 498 (C-3-2019) |
GTIN | 4046356453738 |
Weight per piece (including packing) | 0.847 g |
Weight per piece (excluding packing) | 0.82 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27400212 |
ETIM
ETIM 9.0 | EC001059 |
UNSPSC
UNSPSC 21.0 | 27121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SORTI 1/10 - Assortment box 5020425
-
SORTI 2/12 - Assortment box 5020674
-
SORTI 3/ 7 - Assortment box 5020645
-
SORTI 3/ 8 - Assortment box 5020438
-
SORTI 3/18 - Assortment box 5028731
-
SORTI 4/12 - Assortment box 5020658
-
SORTI 4/24 - Assortment box 5031524
-
SORTI 4/8 - Assortment box 5145180
-
AI SORTI BOX-E LGY - Assortment box 3203008
-
CRIMPFOX-SC 1,5-M - Crimping pliers 1212725
-
CRIMPFOX-SC 1,5 - Crimping pliers 1212048
-
CRIMPFOX-SC 6 - Crimping pliers 1212050
-
CRIMPFOX-SC 6L - Crimping pliers 1212052
-
CF 500/DIE SC 1,5 - Crimp insert 1212241
-
CF 500/DIE SC 6 - Crimp insert 1212242
Your advantages
They round out the product range in terms of connectors
The uninsulated slip-on sleeves and flat plugs are made from electrolytically tin-plated brass
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116