Flat pin cable lug, with tab, soldered neck, blue, 1.5 ... 2.5 mm2, pin width: 4.6 mm, easy conductor entry with Easy-Entry, for horizontal and vertical crimping with CRIMPFOX-RCI 6
Pin cable lugs
Pin cable lug, blue, 1.5 - 2.5 mm2, L1=12 mm
Pin cable lug, yellow, 4 - 6 mm2, L1=12 mm
Flat pin cable lug, with tab, soldered neck, yellow, 4 ... 6 mm2, pin width: 2.8 mm, easy conductor entry with Easy-Entry, for horizontal and vertical crimping with CRIMPFOX-RCI 6
Flat pin cable lug, blue, 1.5 - 2.5 mm2, pin dimensions: 20 x 2.8 mm
Pin cable lug, red, 0.5 - 1.5 mm2, L1=12 mm
Flat pin cable lug, red, 0.5 - 1.5 mm2, pin dimensions: 20 x 2.8 mm
Flat pin cable lug, with tab, soldered neck, blue, 1.5 ... 2.5 mm2, pin width: 2.8 mm, easy conductor entry with Easy-Entry, for horizontal and vertical crimping with CRIMPFOX-RCI 6
Flat pin cable lug, with tab, soldered neck, yellow, 4 ... 6 mm2, pin width: 4.6 mm, easy conductor entry with Easy-Entry, for horizontal and vertical crimping with CRIMPFOX-RCI 6
Flat pin cable lug, yellow, 4 - 6 mm2, pin dimensions: 24 x 2.8 mm