ICS25-F45S-1018
-
Connection plate
1099555
DIN rail housing, ICS filler, closed, width: 25 mm, height: 7.25 mm, depth: 44.9 mm, color: yellow (similar RAL 1018)
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Connection plate |
Housing type | DIN rail housing |
Housing series | ICS |
Product family | ICS25 |
Type | ICS filler, closed |
Ventilation openings present | no |
Dimensional drawing |
|
Width | 25 mm |
Height | 7.25 mm |
Depth | 44.9 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color (Housing) | yellow (RAL 1018) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PA |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Result | Test passed |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 2 |
Type of PCB mount | Slot |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | Slot |
Outer packaging type | Resealable bag |
Item number | 1099555 |
Packing unit | 10 pc |
Minimum order quantity | 100 pc |
Sales key | ACHAEE |
Product key | ACHAEE |
GTIN | 4055626949291 |
Weight per piece (including packing) | 3.35 g |
Weight per piece (excluding packing) | 3.35 g |
Customs tariff number | 39269097 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27190605 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
ICS25-B100X98-V-9005 - Mounting base housing 1072534
-
ICS25-B100X98-V-7035 - Mounting base housing 2203881
-
ICS25-B100X98-V-5015 - Mounting base housing 1072379
-
ICS25-B100X98-V-1018 - Mounting base housing 1091366
-
ICS25-B100X98-O-9005 - Mounting base housing 1105223
-
ICS25-B100X98-O-7035 - Mounting base housing 1105221
-
ICS25-B100X120-V-9005 - Mounting base housing 1072527
-
ICS25-B100X120-V-7035 - Mounting base housing 2203884
-
ICS25-B100X120-O-9005 - Mounting base housing 1355951
-
ICS25-B100X120-O-7035 - Mounting base housing 1355945
-
ICS25-B100X120-O-5015 - Mounting base housing 1355948
-
ICS25-B100X120-O-1018 - Mounting base housing 1355954
-
ICS25-B122X98-O-1018 - Mounting base housing 1355955
-
ICS25-B122X98-O-5015 - Mounting base housing 1355949
-
ICS25-B122X98-O-7035 - Mounting base housing 1355946
-
ICS25-B122X98-O-9005 - Mounting base housing 1355952
-
ICS25-B122X98-V-5015 - Mounting base housing 1072372
-
ICS25-B122X98-V-7035 - Mounting base housing 2203885
-
ICS25-B122X98-V-9005 - Mounting base housing 1072526
-
ICS50-B100X98-O-O-5015 - Mounting base housing 1118656
-
ICS50-B100X98-O-O-7035 - Mounting base housing 1118644
-
ICS50-B100X98-O-O-9005 - Mounting base housing 1118654
-
ICS50-B100X98-V-V-1018 - Mounting base housing 1305039
-
ICS50-B100X98-V-V-5015 - Mounting base housing 1076921
-
ICS50-B100X98-V-V-7035 - Mounting base housing 1076998
-
ICS50-B100X98-V-V-9005 - Mounting base housing 1076893
-
ICS50-B122X98-O-O-5015 - Mounting base housing 1118652
-
ICS50-B122X98-O-O-7035 - Mounting base housing 1118647
-
ICS50-B122X98-O-O-9005 - Mounting base housing 1118643
-
ICS50-B122X98-V-V-5015 - Mounting base housing 1076907
-
ICS50-B122X98-V-V-7035 - Mounting base housing 1077064
-
ICS50-B122X98-V-V-9005 - Mounting base housing 1076880
-
ICS25-B77X75-O-5015 - Mounting base housing 1072454
-
ICS25-B77X75-O-9005 - Mounting base housing 1072560
-
ICS25-B77X75-O-7035 - Mounting base housing 2203876
-
ICS25-C100X12-7035 - Upper housing part 2203882
-
ICS25-C100X12-9005 - Upper housing part 1072531
-
ICS25-C100X12-5015 - Upper housing part 1072378
-
ICS25-C100X12-1018 - Upper housing part 1099162
-
ICS25-C100X12-DKP-7035 - Upper housing part with display 1215686
-
ICS25-C100X12-DKP-9005 - Upper housing part with display 1524410
-
ICS25-TL100X12-7035 - Upper housing part 2203883
-
ICS25-TL100X12-9005 - Upper housing part 1072528
-
ICS25-TL100X12-5015 - Upper housing part 1072377
-
ICS25-C122X12-5015 - Upper housing part 1072375
-
ICS25-C122X12-9005 - Upper housing part 1072525
-
ICS25-C122X12-DKP-7035 - Upper housing part with display 1215685
-
ICS25-C122X12-7035 - Upper housing part 2203886
-
ICS25-TL122X12-7035 - Upper housing part 2203887
-
ICS50-C100X12-9005 - Upper housing part 1076892
-
ICS50-C100X12-5015 - Upper housing part 1076919
-
ICS50-C100X12-7035 - Upper housing part 1076995
-
ICS50-C100X12-D2,4-TRG-7035 - Upper housing part with touch display 1077656
-
ICS50-C100X12-D2,4-TRG-7035-VPE1 - Upper housing part with touch display 1226370
-
ICS50-C100X12-D2,4-TRG-1018 - Upper housing part with touch display 1304990
-
ICS50-TL100X12-9005 - Upper housing part 1076882
-
ICS50-TL100X12-5015 - Upper housing part 1076913
-
ICS50-TL100X12-7035 - Upper housing part 1076994
-
ICS50-TL100X12-1018 - Upper housing part 1308377
-
ICS50-TL122X12-9005 - Upper housing part 1076870
-
ICS50-C122X12-9005 - Upper housing part 1076876
-
ICS50-TL122X12-5015 - Upper housing part 1076903
-
ICS50-C122X12-5015 - Upper housing part 1076904
-
ICS50-TL122X12-7035 - Upper housing part 1076991
-
ICS50-C122X12-7035 - Upper housing part 1076992
-
ICS50-C122X12-D2,4-TRG-7035 - Upper housing part with touch display 1357462
-
ICS50-C122X12-D2,4-TRG-7035 VPE1 - Upper housing part with touch display 1525286
-
ICS25-TL77X12-7035 - Upper housing part 1019570
-
ICS25-C77X12-7035 - Upper housing part 1019703
-
ICS25-TL77X12-9005 - Upper housing part 1072555
-
ICS25-C77X12-9005 - Upper housing part 1072559
-
ICS25-TL77X12-5015 - Upper housing part 2203877
-
ICS25-F22V-7035 - Connection plate 1079495
-
ICS25-F22V-9005 - Connection plate 1104313
-
ICS25-F22V-5015 - Connection plate 1104318
-
ICS25-F22V-1018 - Connection plate 1287382
-
ICS25-F45V-7035 - Connection plate 1079492
-
ICS25-F45V-9005 - Connection plate 1104312
-
ICS25-F45V-5015 - Connection plate 1104317
-
ICS25-F45V-1018 - Connection plate 1287380
-
ICS25-F67V-1018 - Connection plate 1287406
-
ICS25-F67V-9005 - Connection plate 1287407
-
ICS25-F67V-5015 - Connection plate 1287408
-
ICS25-F67V-7035 - Connection plate 1287409
-
ICS25-F90V-1018 - Connection plate 1287402
-
ICS25-F90V-9005 - Connection plate 1287403
-
ICS25-F90V-5015 - Connection plate 1287404
-
ICS25-F90V-7035 - Connection plate 1287405
-
ICS25-F112V-1018 - Connection plate 1287396
-
ICS25-F112V-9005 - Connection plate 1287399
-
ICS25-F112V-5015 - Connection plate 1287400
-
ICS25-F112V-7035 - Connection plate 1287401
-
ICS25-F22S-7035 - Connection plate 2203890
-
ICS25-F22S-9005 - Connection plate 1072520
-
ICS25-F22S-5015 - Connection plate 1071794
-
ICS25-F22S-1018 - Connection plate 1099531
-
ICS25-F45S-7035 - Connection plate 2203891
-
ICS25-F45S-9005 - Connection plate 1072519
-
ICS25-F45S-5015 - Connection plate 1071767
-
ICS25-F45S-1018 - Connection plate 1099555
-
ICS25-F67S-7035 - Connection plate 1287434
-
ICS25-F67S-9005 - Connection plate 1287431
-
ICS25-F67S-5015 - Connection plate 1287433
-
ICS25-F67S-1018 - Connection plate 1287430
-
ICS25-F90S-7035 - Connection plate 1287425
-
ICS25-F90S-9005 - Connection plate 1287415
-
ICS25-F90S-5015 - Connection plate 1287416
-
ICS25-F90S-1018 - Connection plate 1287414
-
ICS25-F112S-7035 - Connection plate 1287413
-
ICS25-F112S-9005 - Connection plate 1287411
-
ICS25-F112S-5015 - Connection plate 1287412
-
ICS25-F112S-1018 - Connection plate 1287410
-
ICS25-F22A-7035 - Connection plate 2203894
-
ICS25-F22A6-7035 - Connection plate 1287369
-
ICS25-F22A-9005 - Connection plate 1072502
-
ICS25-F22A6-9005 - Connection plate 1287367
-
ICS25-F22A-5015 - Connection plate 1071642
-
ICS25-F22A6-5015 - Connection plate 1287368
-
ICS25-F22A-1018 - Connection plate 1287376
-
ICS25-F22A6-1018 - Connection plate 1287366
-
ICS25-F22U-7035 - Connection plate 1053046
-
ICS25-F22U-9005 - Connection plate 1072494
-
ICS25-F22U-5015 - Connection plate 1071629
-
ICS25-F22U-1018 - Connection plate 1287377
-
ICS25-F22J-7035 - Connection plate 2203895
-
ICS25-F22J-9005 - Connection plate 1072501
-
ICS25-F22J-5015 - Connection plate 1071641
-
ICS25-F22J-1018 - Connection plate 1287378
-
ICS25-F45-2J-7035 - Connection plate 1754070
-
ICS25-F22M12-7035 - Connection plate 1558623
-
ICS25-F45-2M12-7035 - Connection plate 1754086
-
ICS25-F45D9-7035 - Connection plate 1053054
-
ICS25-F45D9-9005 - Connection plate 1072500
-
ICS25-F45D9-5015 - Connection plate 1071639
-
ICS25-F45D9-1018 - Connection plate 1287374
-
ICS25-F45D15-7035 - Connection plate 2203896
-
ICS25-F45D15-9005 - Connection plate 1072495
-
ICS25-F45D15-5015 - Connection plate 1071634
-
ICS25-F45D15-1018 - Connection plate 1287375
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-SP-J1ST-A/R4LB - RJ45 PCB connector 1149868
-
CUC-SP-J1ST-A/R4LB-LED - RJ45 PCB connector 1149866
-
VS-09-ST-DSUB-ER - Contact insert 1688382
-
VS-09-BU-DSUB-ER - Contact insert 1688405
-
VS-15-ST-DSUB-ER - Contact insert 1688081
-
VS-15-BU-DSUB-ER - Contact insert 1688120
-
ICC25-TP1,5/5L3,5-1018 - PCB terminal block 1477248
-
ICC25-TP1,5/5L3,5-5015 - PCB terminal block 1477246
-
ICC25-TP1,5/5L3,5-7035 - PCB terminal block 1474497
-
ICC25-TP1,5/5L3,5-9005 - PCB terminal block 1477245
-
ICC25-TP1,5/5R3,5-1018 - PCB terminal block 1477331
-
ICC25-TP1,5/5R3,5-5015 - PCB terminal block 1477330
-
ICC25-TP1,5/5R3,5-7035 - PCB terminal block 1474499
-
ICC25-TP1,5/5R3,5-9005 - PCB terminal block 1477328
-
ICC25-TP2,5/4L5,0-1018 - PCB terminal block 1477323
-
ICC25-TP2,5/4L5,0-5015 - PCB terminal block 1477322
-
ICC25-TP2,5/4L5,0-7035 - PCB terminal block 1474487
-
ICC25-TP2,5/4L5,0-9005 - PCB terminal block 1477321
-
ICC25-TP2,5/4R5,0-1018 - PCB terminal block 1477327
-
ICC25-TP2,5/4R5,0-5015 - PCB terminal block 1477325
-
ICC25-TP2,5/4R5,0-7035 - PCB terminal block 1474491
-
ICC25-TP2,5/4R5,0-9005 - PCB terminal block 1477324
-
ICC25-TS1,5/5L3,5-1018 - PCB terminal block 1380328
-
ICC25-TS1,5/5L3,5-5015 - PCB terminal block 1380316
-
ICC25-TS1,5/5L3,5-7035 - PCB terminal block 1380295
-
ICC25-TS1,5/5L3,5-9005 - PCB terminal block 1380308
-
ICC25-TS1,5/5R3,5-1018 - PCB terminal block 1380329
-
ICC25-TS1,5/5R3,5-5015 - PCB terminal block 1380317
-
ICC25-TS1,5/5R3,5-7035 - PCB terminal block 1380298
-
ICC25-TS1,5/5R3,5-9005 - PCB terminal block 1380309
-
ICC25-TS2,5/4L5,0-1018 - PCB terminal block 1380324
-
ICC25-TS2,5/4L5,0-5015 - PCB terminal block 1380314
-
ICC25-TS2,5/4L5,0-7035 - PCB terminal block 1380293
-
ICC25-TS2,5/4L5,0-9005 - PCB terminal block 1380305
-
ICC25-TS2,5/4R5,0-1018 - PCB terminal block 1380326
-
ICC25-TS2,5/4R5,0-5015 - PCB terminal block 1380315
-
ICC25-TS2,5/4R5,0-7035 - PCB terminal block 1380294
-
ICC25-TS2,5/4R5,0-9005 - PCB terminal block 1380306
-
ICC25-H/4L5,0-1018 - PCB header 1112639
-
ICC25-H/4L5,0-5015 - PCB header 1071451
-
ICC25-H/4L5,0-6021 - PCB header 1207794
-
ICC25-H/4L5,0-7035 - PCB header 2203902
-
ICC25-H/4L5,0-9005 - PCB header 1072486
-
ICC25-H/4R5,0-1018 - PCB header 1112640
-
ICC25-H/4R5,0-5015 - PCB header 1071449
-
ICC25-H/4R5,0-6021 - PCB header 1475131
-
ICC25-H/4R5,0-7035 - PCB header 2203903
-
ICC25-H/4R5,0-9005 - PCB header 1072485
-
ICC25-H/5L3,5-1018 - PCB header 1357417
-
ICC25-H/5L3,5-5015 - PCB header 1522853
-
ICC25-H/5L3,5-7035 - PCB header 1084018
-
ICC25-H/5L3,5-9005 - PCB header 1524091
-
ICC25-H/5R3,5-1018 - PCB header 1357416
-
ICC25-H/5R3,5-5015 - PCB header 1643166
-
ICC25-H/5R3,5-7035 - PCB header 1084017
-
ICC25-H/5R3,5-9005 - PCB header 1524100
-
TBUS8-25,0-PPPPPPPP-5015 - DIN rail bus connector 1071426
-
TBUS8-25,0-PPPPPPPP-7035 - DIN rail bus connector 2202891
-
TBUS8-25,0-PPPPPPPP-9005 - DIN rail bus connector 1072478
-
TBUS8-25,0-PPPPPPPS-7035 - DIN rail bus connector 2202890
-
TBUS8-25,0-PPPPPPPS-7035VPE100 - DIN rail bus connector 1442879
-
TBUS8-25,0-PPPPPPPS-9005 - DIN rail bus connector 1072472
-
TBUS8-25,0-PPPPPPSS-7035 - DIN rail bus connector 2202895
-
TBUS8-25,0-PPPPSSSS-7035 - DIN rail bus connector 1156781
-
TBUS8-25,0-PPPPSSSS-9005 - DIN rail bus connector 1174596
-
TBUS8-25-BRIDGE-7035 - DIN rail bus connector 1387008
-
TBUS8-SPL-KIT-7035 - DIN rail bus connector 1488805
-
TBUS8-TAP-KIT-7035 - DIN rail bus connector 1488806
-
PSPT 2,5/ 4-ST BK - PCB connector 2202757
-
PSPT 2,5/ 4-ST BU - PCB connector 1036975
-
PSPT 2,5/ 4-ST GY - PCB connector 1036976
-
PSPT 2,5/ 4-ST GYBN - PCB connector 1086730
-
PSPT 2,5/ 4-ST KMGY - PCB connector 2202344
-
ICC25-PPC2,5/4-5,0-AA-1018 - PCB connector 1360576
-
ICC25-PPC2,5/4-5,0-AA-5015 - PCB connector 1272011
-
ICC25-PPC2,5/4-5,0-AA-6021 - PCB connector 1475114
-
ICC25-PPC2,5/4-5,0-AA-7035 - PCB connector 1084034
-
ICC25-PPC2,5/4-5,0-AA-9005 - PCB connector 1227025
-
ICC25-PPC1,5/5-3,5-AA-1018 - PCB connector 1360577
-
ICC25-PPC1,5/5-3,5-AA-5015 - PCB connector 1522851
-
ICC25-PPC1,5/5-3,5-AA-7035 - PCB connector 1102108
-
ICC25-PPC1,5/5-3,5-AA-BK - PCB connector 1561123
-
MSTBT 2,5 HC/ 4-STP BU - PCB connector 1009166
-
MSTBT 2,5 HC/ 4-STP GN - PCB connector 1206561
-
MSTBT 2,5 HC/ 4-STP YE - PCB connector 1511787
-
MSTBT 2,5 HC/ 4-STP 7042 - PCB connector 1546540
-
MSTBT 2,5 HC/ 4-STP GY7035 - PCB connector 2200332
-
MSTBT 2,5 HC/ 4-STP BK - PCB connector 2200482
-
MSTBT 2,5 HC/ 4-STP BUGY - PCB connector 2201085
-
ICC25-PSC2,5/4-5,0-AA-7035 - PCB connector 1084027
-
ICC25-PSC2,5/4-5,0-AA-1018 - PCB connector 1367873
-
ICC25-PSC2,5/4-5,0-AA-9005 - PCB connector 1428287
-
ICC25-PSC1,5/5-3,5-AA-7035 - PCB connector 1084024
-
ICC25-PSC1,5/5-3,5-AA-BK - PCB connector 1560994
-
ICE25-F45H-A1 - Heatsink 1328703
-
ICE25-F22H-A1 - Heatsink 1328704
-
ICE25-R100X45-A1 - Heatsink 1328714
-
ICE25-R100X22-A1 - Heatsink 1328715
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC4-2,54 - Fiber optic 2202531
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2/ R3XC1-2,54 - Fiber optic 1393207
-
HS LC-H-D2/ R3XC10-2,54 - Fiber optic 1104374
-
HS LC-H-D2/ R4XC4-2,54 - Fiber optic 2202532
-
HS LC-H-D2/ R4XC2-2,54 - Fiber optic 2202320
-
HS LC-H-D2/ R4XC5-2,54 - Fiber optic 2202321
-
HS LC-H-D2/ R4XC9-2,54 - Fiber optic 2202322
-
HS LC-H-D2/ R4XC10-2,54 - Fiber optic 2202323
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC4-2,54 - Fiber optic 1036724
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
HS LC-H-D2C/ R4XC2-2,54 - Fiber optic 1071316
-
HS LC-H-D2C/ R4XC4-2,54 - Fiber optic 1036727
-
HS LC-H-D2C/ R4XC5-2,54 - Fiber optic 1071318
-
HS LC-H-D2C/ R4XC9-2,54 - Fiber optic 1071321
-
HS LC-H-D2C/ R4XC10-2,54 - Fiber optic 1071329
-
HS LC-H-D3PL/ R2XC2-5,08 - Fiber optic 1474395
-
HS LC-H-D3PL/ R2XC3-5,08 - Fiber optic 1474396
-
HS LC-H-D3PL/ R2XC4-5,08 - Fiber optic 1474397
-
HS LC-H-D3PL/ R2XC5-5,08 - Fiber optic 1474399
-
FP 0,8/ 12-FV-SH 4,85 - SMD female connector shielded 1043710
-
FP 0,8/ 20-FV-SH 4,85 - SMD female connector shielded 1053612
-
FP 0,8/ 32-FV-SH 4,85 - SMD female connector shielded 1043711
-
FP 0,8/ 52-FV-SH 4,85 - SMD female connector shielded 1043713
-
FP 0,8/ 80-FV-SH 4,85 - SMD female connector shielded 1043714
-
FP 0,8/ 12-MV-SH 8,65 - SMD male connector, shielded 1154119
-
FP 0,8/ 20-MV-SH 8,65 - SMD male connector, shielded 1154120
-
FP 0,8/ 32-MV-SH 8,65 - SMD male connector, shielded 1154121
-
FP 0,8/ 52-MV-SH 8,65 - SMD male connector, shielded 1154122
-
FP 0,8/ 80-MV-SH 8,65 - SMD male connector, shielded 1154123
-
FP 0,8/ 12-FV 4,85 - SMD female connectors 1061643
-
FP 0,8/ 20-FV 4,85 - SMD female connectors 1061660
-
FP 0,8/ 32-FV 4,85 - SMD female connectors 1061662
-
FP 0,8/ 52-FV 4,85 - SMD female connectors 1061666
-
FP 0,8/ 80-FV 4,85 - SMD female connectors 1061667
-
FP 0,8/ 12-MV 8,65 - SMD male connectors 1154012
-
FP 0,8/ 20-MV 8,65 - SMD male connectors 1154013
-
FP 0,8/ 32-MV 8,65 - SMD male connectors 1154014
-
FP 0,8/ 52-MV 8,65 - SMD male connectors 1154015
-
FP 0,8/ 80-MV 8,65 - SMD male connectors 1154016
Your advantages
Flexible use, thanks to the modular system and unique modularity in the connection technology
Standardized connections such as RJ45, USB, D-SUB and antenna sockets as components that can be integrated
Optimal space utilization, as well as adaptability of design, colors, and printing
Customized processing for any customer-specific connection technology
Easy and fast push-in mounting of assembled printed-circuit boards, thanks to stable guide rails
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116