FL MEM PLUG/MRM
-
Configuration memory
2891275
Exchangeable configuration memory of the device settings for simple device exchange and set-up In addition, the Media Redundancy Manager (MRM) license for use is stored within the Media Redundancy protocol (MRP).
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Storage medium |
Type | fine granularity |
Memory type | FLASH-EPROM 64 kByte |
Functionality | |
Basic functions | Configuration memory and manager for the media redundancy protocol (MRP) |
Maximum power dissipation for nominal condition | max. 0.02 W |
Supply | |
Power supply connection | from FL SWITCH MCS/SMCS |
Protocols supported | Manager for MRP |
Width | 16 mm |
Height | 49 mm |
Color | green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 55 °C (non-condensing) |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion B |
IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
IEC 61000-4-4 (burst) Criterion A | |
IEC 61000-4-5 (surge) Criterion A | |
IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
IEC 61000-4-8 (immunity to magnetic fields) Criterion A | |
EN 55022 (emitted interference) Criterion A | |
Noise immunity | EN 61000-6-2:2005 |
Noise emission | |
Standards/regulations | EN 61000-6-3/-4 |
Mounting type | In the host system |
Item number | 2891275 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNN1ZM |
Product key | DNN1ZM |
GTIN | 4046356165433 |
Weight per piece (including packing) | 19 g |
Weight per piece (excluding packing) | 19 g |
Customs tariff number | 84717098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242212 |
ETIM
ETIM 9.0 | EC000192 |
UNSPSC
UNSPSC 21.0 | 32101600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | bc25d9a9-91af-4543-acb8-2dabc5aa5c16 |
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116