Manual release latch for PRC-HR variants
PRC FC RELEASE LATCH GY
-
Color coding
1002292
Color coding, Range of articles: PRC 35, If you are using the release latch, then the PRC approvals in accordance with IEC 61535 and 2PfG 1915 are not required
Product details
Notes on operation | If you are using the release latch, then the PRC approvals in accordance with IEC 61535 and 2PfG 1915 are not required |
Safety note | |
Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that the protective or functional ground has been properly connected. | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
• Only use tools recommended by Phoenix Contact | |
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
• Operate the connector only when it is fully plugged in. | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Product type | Installation connector |
Product family | PRC 35 |
Insulation characteristics | |
Degree of pollution | 2 |
Width | 16 mm |
Height | 8.8 mm |
Length | 8.8 mm |
Color | gray (RAL 7042) |
Color of the housing part | gray |
Material Housing | PA 6.6-FR |
Flammability rating according to UL 94 | V0 |
Material of grip body | PA |
Halogen-free | yes (in accordance with IEC 61249-2-21:2003- 11 Cl.3.1) |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 105 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Ambient temperature (assembly) | -5 °C ... 85 °C |
Item number | 1002292 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Sales key | ABLCZB |
Product key | ABLCZB |
GTIN | 4055626463667 |
Weight per piece (including packing) | 0.385 g |
Weight per piece (excluding packing) | 0.287 g |
Customs tariff number | 39269097 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440691 |
ETIM
ETIM 9.0 | EC002863 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Color coding for PRC connectors
Easy installation
Other colors available on request
Frequently searched
PHOENIX CONTACT PTY Ltd
Unit 7, 2-8 South Street, Rydalmere NSW 2116