CABLE-D37F-FLK50-HF-ETHA/...
-
Cable
1530079
Round cable set; controller: Siemens SIMATIC® ET 200SP HA; connection 1: D-SUB socket strip (1x 37-position); connection 2: IDC/FLK socket strip (1x 50-position); cable length: variable
Product details
| Product type | System cable |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -40 °C ... 70 °C (fixed installation) |
| -10 °C ... 70 °C (flexible installation) | |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m |
| Operating voltage (AC) | ≤ 25 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Nominal operating mode | 100% operating factor |
| Current (Per path, 50°C) | ≤ 1 A |
| Current (Per path, 70°C) | ≤ 0.6 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV |
| Supported controller: SIEMENS ET 200SP HA | |
| Suitable terminal block | 6DL1193-6TP00-0BH1 |
| 6DL1193-6TP00-0DH1 | |
| 6DL1193-6TP00-0BM1 | |
| 6DL1193-6TP00-0DM1 | |
| Suitable I/O module | 6DL1131-6BL00-0PH1 (Terminal Block H1/M1) |
| 6DL1132-6BL00-0PH1 (Terminal Block H1/M1) | |
| Cable length | variable |
| 50X0.14 [PVC] | |
| UL AWM Style | 2464/1061 |
| Number of positions | 50 |
| Shielded | no |
| Cable type | 50X0.14 [PVC] |
| Conductor type | Round cable set |
| Conductor structure signal line | 7x 0.16 mm |
| AWG signal line | 26 |
| Conductor cross-section | 50x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm ±0.03 mm |
| External cable diameter | 10.30 mm ±0.4 mm |
| Outer sheath, material | Semi-rigid PVC |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Cable resistance | ≤ 145 Ω/km (20 °C) |
| Insulation resistance | ≥ 20 MΩ*km (20 °C) |
| Smallest bending radius, fixed installation | 86 mm |
| Smallest bending radius, movable installation | 161 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 5000 (at a radius of ≥ 15x outside diameter) |
| Halogen-free | no |
| Flame resistance | IEC 60332-1-2 (raw cable) |
| VDE 0842, Part 332-1-2 (raw cable) | |
| IEC 60332-3-22 (raw cable) | |
| UL VW-1 | |
| CSA FT-1 | |
| Resistance to oil | can withstand occasional splashes (raw cable) |
| Cable type | Cable for one module |
| Color code: Single-core wire | |
| black | IDC/FLK50 (1) = D-SUB37 (17) |
| brown | IDC/FLK50 (2) = D-SUB37 (17) |
| red | IDC/FLK50 (3) = D-SUB37 (1) |
| orange | IDC/FLK50 (4) = D-SUB37 (2) |
| yellow | IDC/FLK50 (5) = D-SUB37 (3) |
| green | IDC/FLK50 (6) = D-SUB37 (4) |
| blue | IDC/FLK50 (7) = D-SUB37 (5) |
| violet | IDC/FLK50 (8) = D-SUB37 (6) |
| gray | IDC/FLK50 (9) = D-SUB37 (7) |
| white | IDC/FLK50 (10) = D-SUB37 (8) |
| white-black | IDC/FLK50 (11) = D-SUB37 (36) |
| white-brown | IDC/FLK50 (12) = D-SUB37 (36) |
| white-red | IDC/FLK50 (13) = D-SUB37 (17) |
| white-orange | IDC/FLK50 (14) = D-SUB37 (17) |
| white-yellow | IDC/FLK50 (15) = D-SUB37 (9) |
| white-green | IDC/FLK50 (16) = D-SUB37 (10) |
| white-blue | IDC/FLK50 (17) = D-SUB37 (11) |
| white-violet | IDC/FLK50 (18) = D-SUB37 (12) |
| white-gray | IDC/FLK50 (19) = D-SUB37 (13) |
| brown-black | IDC/FLK50 (20) = D-SUB37 (14) |
| brown-red | IDC/FLK50 (21) = D-SUB37 (15) |
| brown-orange | IDC/FLK50 (22) = D-SUB37 (16) |
| brown-yellow | IDC/FLK50 (23) = D-SUB37 (36) |
| brown-green | IDC/FLK50 (24) = D-SUB37 (36) |
| brown-blue | IDC/FLK50 (25) = D-SUB37 (18) |
| brown-violet | IDC/FLK50 (26) = D-SUB37 (18) |
| brown-gray | IDC/FLK50 (27) = D-SUB37 (20) |
| brown-white | IDC/FLK50 (28) = D-SUB37 (21) |
| green-black | IDC/FLK50 (29) = D-SUB37 (22) |
| green-brown | IDC/FLK50 (30) = D-SUB37 (23) |
| green-red | IDC/FLK50 (31) = D-SUB37 (24) |
| green-orange | IDC/FLK50 (32) = D-SUB37 (25) |
| green-blue | IDC/FLK50 (33) = D-SUB37 (26) |
| green-violet | IDC/FLK50 (34) = D-SUB37 (27) |
| green-gray | IDC/FLK50 (35) = D-SUB37 (37) |
| green-white | IDC/FLK50 (36) = D-SUB37 (37) |
| yellow-black | IDC/FLK50 (37) = D-SUB37 (18) |
| yellow-brown | IDC/FLK50 (38) = D-SUB37 (18) |
| yellow-red | IDC/FLK50 (39) = D-SUB37 (28) |
| yellow-orange | IDC/FLK50 (40) = D-SUB37 (29) |
| yellow-blue | IDC/FLK50 (41) = D-SUB37 (30) |
| yellow-violet | IDC/FLK50 (42) = D-SUB37 (31) |
| yellow-gray | IDC/FLK50 (43) = D-SUB37 (32) |
| yellow-white | IDC/FLK50 (44) = D-SUB37 (33) |
| gray-black | IDC/FLK50 (45) = D-SUB37 (34) |
| gray-brown | IDC/FLK50 (46) = D-SUB37 (35) |
| gray-red | IDC/FLK50 (47) = D-SUB37 (37) |
| gray-orange | IDC/FLK50 (48) = D-SUB37 (37) |
| Field level | |
| Connection in acc. with standard | IEC 60603-13 |
| Connection method | IDC/FLK socket strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Insertion/withdrawal cycles | > 50 |
| Pitch | 2.54 mm |
| Controller level | |
| Connection in acc. with standard | IEC 60807-2 |
| DIN 41652 | |
| Connection method | D-SUB socket strip |
| Screw thread | UNC4-40 |
| Number of connections | 1 |
| Number of positions | 37 |
| Tightening torque | 0.2 Nm |
| Insertion/withdrawal cycles | > 200 |
| Air clearances and creepage distances | |
| Standards/regulations | DIN EN 50178 |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1530079 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK225S |
| Product key | DK225S |
| Weight per piece (excluding packing) | 0.1 MGM |
| Customs tariff number | 85444290 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242220 |
| ECLASS-15.0 | 27242220 |
ETIM
| ETIM 10.0 | EC000237 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
FLKM-PA-D37/ETHA - Front adapter 1076338
-
VIP-2/PT/FLK50/PLC - Passive module 2903803
-
VIP-2/SC/FLK50/PLC - Passive module 2315227
-
FLKM 50/32P/PLC - Passive module 2291121
-
FLKM 50/32M/PLC - Passive module 2289719
-
FLKMS 50/32IM/PLC - Passive module 2284523
-
UMK-32 RM/MR-G24/1/PLC - Active module 2979472
-
UM-32 RM/RT-G24/21/PLC - Active module 2968373
-
FLKM 50/KDS3-MT/PPA/PLC - Passive module 2290614
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150