VS-FSBPXS-OE-94F/0,5X
-
Device connector rear mounting
1237433
Device connector rear mounting, Ethernet CAT6A (10 Gbps) CAT6A, 8-position, Socket, straight, M12-SPEEDCON, X-coding, on free cable end, Bus line, cable length: 0.5 m, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Order information: | Lock nut is included in the scope of delivery |
| Note on the contact | Contact connection method: Crimp connection |
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Mounting type | Rear mounting (M16 x 1,5) |
| Tightening torque | 2 Nm ... 3 Nm (Installation-side) |
| Product type | Circular connectors (device side) |
| Application | Railway applications |
| On the device side | |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Coding | X |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Material Housing | GD-Zn |
| Material Housing surface | Ni |
| Material Insulating body | PPA |
| Material Contact | CuZn |
| Material Contact surface | Au |
| Material Seal | FKM |
| Flammability rating according to UL 94 | V0 |
| Rated surge voltage | 0.8 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 50 V AC |
| 60 V DC | |
| Nominal current IN | 0.5 A (Plug/socket in accordance with IEC 61076-2-101, cable technical data is to be observed) |
| Transmission medium | Copper |
| Transmission speed | 10 Gbps |
| Transmission characteristics (category) | CAT6A |
| Conductor connection | |
| Connection method | Bus line |
| Contact connection type | Socket |
| Tightening torque | 2 Nm ... 3 Nm (Installation-side) |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 100 |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Head locking type | SPEEDCON |
| Coding | X |
| Connection 2 | |
| Head design | free cable end |
| Cable length | 0.5 m |
| Ethernet 10 Gbit [94F] | |
| Dimensional drawing |
|
| UL AWM Style | 21238 (80 °C / 600 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet 10 Gbit [94F] |
| Conductor structure | 4x2xAWG26/7; S/FTP |
| AWG signal line | 26 |
| Conductor cross-section | 4x 2x 0.14 mm² |
| Wire diameter incl. insulation | 1 mm ±0.05 mm |
| External cable diameter | 6.40 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | water blue RAL 5021 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | Foamed PE |
| Single wire, color | white/blue-blue, white/orange-orange, white/green-green, white/brown-brown |
| Twisted pairs | 2 cores to the pair |
| Overall twist | 4 pairs for core |
| Optical shield covering | 70 % |
| Insulation resistance | ≥ 500 MΩ*km |
| Loop resistance | ≤ 290.00 Ω/km |
| Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
| Nominal voltage, cable | ≤ 100 V |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 26 mm |
| Smallest bending radius, movable installation | 51 mm |
| Halogen-free | according to IEC 60754-1 |
| Flame resistance | according to IEC 60332-1-2 |
| in accordance with UN ECE-R 118.03 | |
| according to CSA C 22.2 No. 210-FT1 | |
| Resistance to oil | in accordance with DIN EN 60811-404 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| -40 °C ... 85 °C (without mechanical actuation) | |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-109 |
| Standard designation | Shock, vibration |
| Standards/specifications | according to EN 50155 |
| Standard designation | Shock, vibration |
| Standards/specifications | according to EN 61373:2011 |
| Item number | 1237433 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABQDGI |
| Product key | ABQDGI |
| GTIN | 4063151383442 |
| Weight per piece (including packing) | 64 g |
| Weight per piece (excluding packing) | 46.17 g |
| Customs tariff number | 85444290 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27440103 |
| ECLASS-15.0 | 27440103 |
ETIM
| ETIM 10.0 | EC003570 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 SH - Screw plug 1503302
-
PROT-M12 MS-MX - Sealing cap 1239065
-
PROT-M12 FB - Screw plug 1555538
-
PROT-M12 MS-PA-CHAIN - Screw plug 1430899
-
PROT-M12 MS-M PPI - Screw plug 1320658
-
CUTFOX 12 - Cable-cutting tool 1212128
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
WIREFOX 4 - Stripping tool 1212156
-
WIREFOX-E 4 - Stripping tool 1212704
-
WIREFOX 10 - Stripping tool 1212150
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
SACC-M12MSX-8QO SH ETH - Data connector 1411043
-
SACC-M12FSX-8QO SH ETH - Data connector 1414586
-
SACC-CC-8QO SH ETH - Conductor connector 1414412
-
VS-08-M12MS-10G-P SCO - Data connector 1417430
-
VS-08-M12MR-10G-P SCO - Data connector 1417443
-
SACC-M12MSX-8CT-CL SH - Data connector 1422844
-
SACC-M12MRX-8CT-CL SH - Data connector 1422845
-
VS-08-RJ45-10G/Q - RJ45 connector 1419001
-
CUC-IND-C1ZNI-S/R4IE8 - RJ45 connector 1421607
-
CUC-IND-C1ZNI-T/R4IE8 - RJ45 connector 1421877
-
CUC-IND-C1ZNI-B/R4IE8 - RJ45 connector 1421876
-
CUC-V06-C1PGY-S/R4CEA:1 - RJ45 connector 1414406
-
CUC-V06-C1PBK-S/R4CEA:1 - RJ45 connector 1414410
-
VS-PPC-C1-RJ45-POBK-8I10G - RJ45 connector 1422205
Your advantages
Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150