WP-PA HF 13,0 BK
-
Protective hose
3240681
Protective hose, material: PA 6, UV-resistant: yes, flexible, degree of protection: IP68, color: black, flammability rating in acc. with UL 94: V0, inside diameter: 10 mm, Total length: 50 m