FBSK 5-7,5
-
Plug-in bridge
1928372
Bridge, fully insulated, pitch 7.5 mm, 5-pos.
Product details
| Product type | Bridge |
| Product family | FBSK |
| Product line | COMBICON Terminals Special |
| Number of positions | 5 |
| Pitch | 7.5 mm |
| Number of connections | 5 |
| Number of rows | 1 |
| Number of potentials | 5 |
| Pitch | 7.5 mm |
| Height [h] | 21.08 mm |
| Length [l] | 12 mm |
| Material data - contact | |
| Note | WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201 |
| Contact material | Cu alloy |
| Material data - housing | |
| Color (Housing) | red (3001) |
| Insulating material | PA |
| Insulating material group | I |
| CTI according to IEC 60112 | 600 |
| Flammability rating according to UL 94 | V0 |
| Glow wire flammability index GWFI according to EN 60695-2-12 | 850 |
| Glow wire ignition temperature GWIT according to EN 60695-2-13 | 775 |
| Temperature for the ball pressure test according to EN 60695-10-2 | 125 °C |
| Connection 1 | |
| Insulating material | PA |
| CTI according to IEC 60112 | 600 |
| Ambient conditions | |
| Relative humidity (storage/transport) | 30 % ... 70 % |
| Item number | 1928372 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | AARZFD |
| Product key | AARZFD |
| GTIN | 4017918606602 |
| Weight per piece (including packing) | 5.09 g |
| Weight per piece (excluding packing) | 5.02 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-15.0 | 27460406 |
| ECLASS-13.0 | 27460406 |
ETIM
| ETIM 10.0 | EC002943 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.059 kg CO2e |
Compatible products
-
-
ZFKDSA 4-7,5- 6 - PCB terminal block 1934625
-
ZFKDSA 4-7,5-10 - PCB terminal block 1805504
-
ZFKDSA 4-7,5-12 - PCB terminal block 1714740
-
ZFKDSA 4-7,5-16 - PCB terminal block 1760646
-
SPTA 5/ 4-7,5-ZB - PCB terminal block 1819105
-
SPTA 5/ 5-7,5-ZB - PCB terminal block 1819118
-
SPTA 5/ 6-7,5-ZB - PCB terminal block 1819121
-
SPTA 5/ 7-7,5-ZB - PCB terminal block 1819134
-
SPTA 5/ 8-7,5-ZB - PCB terminal block 1819147
-
SPTA 5/ 9-7,5-ZB - PCB terminal block 1819150
-
SPTA 5/10-7,5-ZB - PCB terminal block 1819163
-
SPTA 5/11-7,5-ZB - PCB terminal block 1819176
-
SPTA 5/12-7,5-ZB - PCB terminal block 1819189
-
ZFKDS 4- 7,5 - PCB terminal block 1907526
-
ZFKDSA 4- 9 - PCB terminal block 1907542
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150