PLC-V8C/PT-24DC/SAM2
-
Controller
2907443
PLC logic stand-alone module, Generation 2, with 16 I/Os, for plug-in connection to eight digital or analog PLC-INTERFACE terminal blocks, cannot be extended, real-time clock, micro USB female connector, accommodates memory module and Bluetooth adapter, Push-in connection
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Product type | Base unit |
| Product family | PLC logic |
| Number of possible extension modules | 0 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.8 kV |
| Real-time clock | |
| Realtime clock | yes |
| Buffer period | 96 h (Capacitor) |
| Accuracy realtime clock | ±2 s/d |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 26.4 V DC |
| Typical input current at UN | 40 mA |
| Maximum input current at UN | 160 mA |
| Protective circuit | Reverse polarity protection |
| Surge protection | |
| Digital inputs | |
| Number of inputs | ≤ 8 (2 configurable as analog) |
| Description of the input | EN 61131-2, type 3 |
| Input voltage | 24 V DC |
| Signal level "0" signal | < 5 V |
| Signal level "1" signal | > 11 V |
| Input current "0" signal | < 1 mA |
| Input current "1" signal | 2.5 mA |
| Status display | LED (yellow) |
| Analog inputs | |
| Number of inputs | ≤ 2 (IN6 and IN7 are configurable as analog) |
| Input voltage range | 0 V ... 10 V |
| Input resistance | > 3.5 kΩ |
| Contact to PLC-INTERFACE | |
| Number of inputs | ≤ 8 |
| Description of the input | technical data depends on the PLC-INTERFACE terminal block used |
| Input voltage | 19 V DC |
| Typical current consumption | 4 mA |
| Input resistance | < 100 mΩ |
| Number of outputs | ≤ 8 |
| Nominal output voltage | 24 V DC |
| Nominal current | 9 mA |
| COMBICON connection | |
| Connection method | Push-in connection |
| Stripping length | 9 mm |
| Number of connections | 1 |
| Number of positions | 10 |
| Note | Device supply and 8 x inputs |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| 0.25 mm² ... 0.5 mm² (Ferrule with plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| Conductor cross-section AWG | 26 ... 16 |
| Programming connection | |
| Connection method | Micro USB type B |
| Number of connections | 1 |
| Memory | |
| Connection method | S-PORT (socket) |
| Number of connections | 1 |
| Number of positions | 12 |
| Note | For connecting the memory module |
| Status display | LED (green) |
| Dimensional drawing |
|
| Width | 50 mm |
| Height | 48.5 mm |
| 111 mm (with relay) | |
| Depth | 82.5 mm |
| 87 mm (with relay) |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Max. permissible relative humidity (operation) | 95 % |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D T4 |
| UL, Canada | |
| Identification | Class I, Zone 2, Ex ec IIC Gc T4 X |
| UL, USA | |
| Identification | Class I, Zone 2, AEx ec IIC T4 |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-in mounting |
| Assembly note | can be plugged onto 8 x PLC-INTERFACE terminal blocks |
| Mounting position | any |
| Item number | 2907443 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK2611 |
| Product key | DK2611 |
| GTIN | 4055626218182 |
| Weight per piece (including packing) | 130.08 g |
| Weight per piece (excluding packing) | 130 g |
| Customs tariff number | 85371098 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242216 |
| ECLASS-15.0 | 27242216 |
ETIM
| ETIM 10.0 | EC001417 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 82e455c5-00a9-457c-8072-67b8f0606aa5 |
Compatible products
-
PLC-RPT- 24DC/21 - Relay module 2900299
-
PLC-RSC- 24DC/21 - Relay module 2966171
-
PLC-RPT-24DC/21/EX - Relay module 2909528
-
PLC-RSC-24DC/21/EX - Relay module 2909524
-
PLC-RPT- 24DC/21AU - Relay module 2900306
-
PLC-RSC- 24DC/21AU - Relay module 2966265
-
PLC-RPT- 24DC/ 1/ACT - Relay module 2900312
-
PLC-RSC- 24DC/ 1/ACT - Relay module 2966210
-
PLC-RPT- 24UC/ 1/S/H - Switch 2900328
-
PLC-RSC- 24UC/ 1/S/H - Switch 2982236
-
PLC-OPT- 24DC/ 48DC/100 - Solid-state relay module 2900352
-
PLC-OSC- 24DC/ 48DC/100 - Solid-state relay module 2966728
-
PLC-OPT- 24DC/ 24DC/2 - Solid-state relay module 2900364
-
PLC-OSC- 24DC/ 24DC/ 2 - Solid-state relay module 2966634
-
PLC-OPT- 24DC/230AC/1 - Solid-state relay module 2900369
-
PLC-OSC- 24DC/230AC/ 1 - Solid-state relay module 2967840
-
PLC-OPT- 24DC/ 24DC/2/ACT - Solid-state relay module 2900376
-
PLC-OSC- 24DC/ 24DC/ 2/ACT - Solid-state relay module 2966676
-
PLC-OSC- 24DC/230AC/ 1/ACT - Solid-state relay module 2967947
-
PLC-OPT- 24DC/300DC/1 - Solid-state relay module 2900383
-
PLC-OSC- 24DC/300DC/ 1 - Solid-state relay module 2980678
-
PLC-OPT- 24DC/ 24DC/10/R - Solid-state relay module 2900398
-
PLC-OSC- 24DC/ 24DC/ 10/R - Solid-state relay module 2982702
-
PLC-OPT- 24DC/ 48DC/500/W - Solid-state relay module 2900378
-
PLC-OSC- 24DC/ 48DC/500/W - Solid-state relay module 2980636
-
PLC-OPT- 24DC/TTL - Solid-state relay module 2900363
-
PLC-OSC- 24DC/TTL - Solid-state relay module 2982728
-
PLC-RPT- 24DC/ 1AU/SEN - Relay module 2900313
-
PLC-RSC- 24DC/ 1AU/SEN - Relay module 2966317
-
PLC-RPT-120UC/ 1AU/SEN - Relay module 2900314
-
PLC-RSC-120UC/ 1AU/SEN - Relay module 2966320
-
PLC-RPT-230UC/ 1AU/SEN - Relay module 2900315
-
PLC-RSC-230UC/ 1AU/SEN - Relay module 2966333
-
PLC-OPT-24DC/V8C/SEN - Solid-state relay module 2908172
-
PLC-OSC-24DC/V8C/SEN - Solid-state relay module 2908173
-
PLC-OPT-120UC/V8C/SEN - Solid-state relay module 2908174
-
PLC-OSC-120UC/V8C/SEN - Solid-state relay module 2908175
-
PLC-OPT-230UC/V8C/SEN - Solid-state relay module 2908176
-
PLC-OSC-230UC/V8C/SEN - Solid-state relay module 2908177
-
PLC-BPT- 24DC/21 - Relay base 2900445
-
PLC-BSC- 24DC/21 - Relay base 2966016
-
PLC-BPT- 24DC/ 1/SEN - Relay base 2900262
-
PLC-BSC- 24DC/ 1/SEN - Relay base 2966061
-
PLC-APT-UI-IN - Analog module 2906917
-
PLC-APT-PT100-IN - Analog module 2906919
-
PLC-APT-UI-OUT - Analog module 2906921
-
ZBF 19,7:UNBEDRUCKT - Zack marker strips off the roll, flat 0810627
-
ZBF 19,7 CUS - Zack Marker strip, flat 0825021
-
IFS-CONFSTICK - Memory block 2986122
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
CAB-USB A/MICRO USB B/2,0M - Connecting cable 2701626
-
IFS-V8C-RS232-DATCABLE - Cable 1076342
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
BTP 2043W - Touch panel 1050387
-
BTP 2070W - Touch panel 1046666
-
BTP 2102W - Touch panel 1046667
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150