PLC-OPT- 24DC/TTL
-
Solid-state relay module
2900363
PLC-INTERFACE for TTL signal, consisting of PLC-O.../TTL basic terminal block with push-in connection and integrated solid-state relay, for mounting on DIN rail NS 35/7,5, 1 N/O contact, input: 24 V DC, output: TTL (5 V DC)
Product details
| Product type | Solid-state relay module |
| Product family | PLC-INTERFACE |
| Application | TTL signal at output |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 13.10.2026 |
| Maximum power dissipation for nominal condition | 0.08 W |
| Test voltage (Input/output) | 2.5 kVrms (50 Hz, 1 min., input/output) |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V DC |
| Rated surge voltage | 4 kV |
| Rated actuating voltage UC | 24 V DC |
| Voltage range with reference to UC | 0.8 ... 1.2 |
| Rated actuating current IC | 3.4 mA |
| Switching threshold "0" signal in reference to UN | < 0.4 |
| Switching threshold "1" signal in reference to UN | > 0.8 |
| Typical input current at UN | 3.4 mA |
| Typical response time | 35 µs |
| Typical turn-off time | 35 µs |
| Operating voltage display | Yellow LED |
| Protective circuit | Reverse polarity protection; Parallel polarity protection diode |
| Surge protection | |
| Surge voltage protection | > 33 V |
| Transmission frequency | 1 kHz |
| Output data | |
| Contact switching type | 1 N/O contact |
| Design of digital output | electronic |
| Contact connection type | Signal contact |
| Rated control circuit supply voltage US | 5 V DC |
| Voltage range with reference to US | 0.9 ... 1.2 |
| Output voltage range | 4.5 V DC ... 6 V DC |
| Limiting continuous current | 50 mA (a TTL load (Fan out = 1)) |
| Fan out | 1 |
| Surge voltage protection | > 8 V |
| Voltage drop at max. limiting continuous current | < 80 mV |
| Output circuit | 3-conductor, ground-referenced |
| Protective circuit | Reverse polarity protection; Parallel polarity protection diode |
| Surge protection | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 |
| Item dimensions | |
| Width | 6.2 mm |
| Height | 80 mm |
| Depth | 94 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 (Housing) | V0 (Housing) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group |
| EN 60068-2-60 | |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2900363 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | DK62A3 |
| Product key | DK62A3 |
| GTIN | 4046356508995 |
| Weight per piece (including packing) | 28.96 g |
| Weight per piece (excluding packing) | 30.15 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371604 |
| ECLASS-15.0 | 27371604 |
ETIM
| ETIM 10.0 | EC001504 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 52675edb-44e4-4d8f-a53b-c86465c0b2ad |
| EF3.1 Climate Change | |
| CO2e kg | 0.821 kg CO2e |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
PLC-V8C/PT-24DC/EM - Extension module 2905137
-
PLC-V8C/PT-24DC/SAM2 - Controller 2907443
-
PLC-V8C/PT-24DC/BM2 - Controller 2907446
-
PLC-V8C/PT-24DC/RS485 - Controller 1452919
-
PLC-V8R/ETH-MP/BM - Communication module 1279135
-
PLC-V8R/PT-24DC/EM - Extension module 1487020
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
PLC-ATP BK - Divider plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
Your advantages
6.2 mm narrow design width
Resistant to vibrations and shocks
Screw and spring-cage connection
Switching power TTL (5 V), fan out = 1
Status indicator
Integrated protection circuit
Bridging options
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150