EM-CPS-225
-
Power distribution board
1002634
Modular power distribution board with CrossLink® interface, 125 A, 3-pos., touch-proof and protection against polarity reversal, width: 225 mm
Product details
| Assembly note | We recommend using the high DIN rail (35x15) for optimum stability and maximum load. For detailed technical information, please refer to the packing slip. Torque for screwing on the power distribution board: 1.5 Nm (13lb-in). |
| Product type | Assembly adapter |
| Product family | CrossPowerSystem |
| Rated voltage | 600 V DC (IEC) |
| 690 V AC (IEC) | |
| 600 V AC/DC (UL) | |
| Rated peak withstand current | 25 kA |
| Rated current | 125 A (IEC) |
| 100 A (UL) | |
| Rated insulation voltage | 800 V AC |
| Rated surge voltage | 6 kV |
| Width | 225 mm |
| Height | 160 mm |
| Depth | 45.1 mm |
| Ambient conditions | |
| Degree of protection | IP20 |
| UL data | |
| SCCR | 10 kA (unprotected) |
| 100 kA (protected) | |
| 100 kA (CB 125 A/480 V AC) | |
| 65 kA (CB 125 A/600 V AC) | |
| 100 A (Class J 175 A) | |
| Standards/regulations | IEC 61439-2 |
| GB/T 7251.1 |
| Item number | 1002634 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK7811 |
| Product key | DK7811 |
| GTIN | 4055626468228 |
| Weight per piece (including packing) | 826.4 g |
| Weight per piece (excluding packing) | 797.1 g |
| Customs tariff number | 85369095 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27371392 |
ETIM
| ETIM 9.0 | EC002498 |
UNSPSC
| UNSPSC 21.0 | 39121100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
EM-CPS-TB3/125A - Connection module 1070299
-
ELR H51-IESSC-24DC500AC-2 - Hybrid motor starter 2902744
-
ELR H51-IESSC-24DC500AC-9 - Hybrid motor starter 2902745
-
ELR H51-IESSC-24DC500AC-06 - Hybrid motor starter 2902746
-
ELR H51-IES-24DC500AC-3-IFS - Hybrid motor starter 1151618
-
ELR H51-IES-24DC500AC-9-IFS - Hybrid motor starter 1151587
-
ELR H51-IES-24DC500AC-9-IOL - Hybrid motor starter 1151610
-
EM-CPS-PS/3AC/24DC/20/8C/IOL - Power supply 1067898
-
ELR H51-IES-24DC500AC-3-IOL - Hybrid motor starter 1151617
-
EM-CPS-PS/3AC/24DC/5 - Power supply 1064922
-
EM-CPS-DISC-NH000/125A - Switch disconnector 1151613
-
EM-CPS-DA-22,5F/16A - Adapter 1002668
-
EM-CPS-DA-45C/16A - Adapter 1002666
-
EM-CPS-DA-45C/25A - Adapter 1002665
-
EM-CPS-DA-45C-CSS - Adapter 1282859
-
EM-CPS-DA-18S/16A-L1 - Adapter 1089439
-
EM-CPS-DA-18S/16A-L2 - Adapter 1089440
-
EM-CPS-DA-18S/16A-L3 - Adapter 1089441
-
EM-CPS-DA-18S/63A-L1 - Adapter 1089356
-
EM-CPS-DA-18S/63A-L2 - Adapter 1089442
-
EM-CPS-DA-18S/63A-L3 - Adapter 1089446
-
EM-CPS-DA-45C/32A - Adapter 1002664
-
EM-CPS-DA-45C/45A - Adapter 1003289
-
EM-CPS-DA-45S/32A - Adapter 1003292
-
EM-CPS-DHS-45 - Adapter 1003296
-
EM-CPS-NS35-135 - Adapter 1119259
-
EM-CPS-PTFIX-135 - Adapter 1119251
Your advantages
Protection against polarity reversal - phase rotation not possible
Quick, complete out-of-the-box system
Compact design compared to conventional power distribution
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150