ELR H51-IES-24DC500AC-9-IOL
-
Hybrid motor starter
1151610
Hybrid motor starter; functions: start motor, reverse motor, motor protection, emergency stop, network capable, short-circuit protection; input: 24 V DC; output: 3~, 500 V AC, 9 A; connection method: screw and Push-in connection; connection to the IO-Link system
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Product type | Hybrid motor starters |
Product family | CONTACTRON |
Operating mode | 100% operating factor |
Number of phases | 3 |
Motor starter type | Reversing starter |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Maximum power dissipation | 7 W |
Minimum power dissipation | 0.88 W |
Coordination type | 1 |
Supply | |
Rated control circuit supply voltage US | 24 V DC |
Control supply voltage range | 19.2 V DC ... 30 V DC |
Rated control supply current IS | 65 mA |
Protective circuit | Surge protection |
Reverse polarity protection; Parallel polarity protection diode | |
Supply: IO-Link | |
Nominal voltage for I/O supply | 24 V DC (This supply voltage is provided via the IO-Link interface of the IO-Link master.) |
Current consumption | typ. 65 mA ±15 % (24 V DC) |
max. 150 mA | |
Protective circuit | Reverse polarity protection |
Short-circuit protection | |
Overload protection | |
Insulation characteristics | |
Rated insulation voltage | 550 V |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 2 |
Insulation characteristics between the control input and control supply voltage, and auxiliary circuit to the main circuit | Safe isolation (IEC 60947-1) |
Isolation characteristics between the control input and control supply voltage to auxiliary circuit | Safe isolation (IEC 60947-1) in the auxiliary circuit ≤ 300 V AC |
Safe isolation (EN 50178) in the auxiliary circuit ≤ 300 V AC | |
Emergency tripping | |
Operate threshold | > 60 A |
Response time | < 0.5 s |
Control | |
Input name | Enable input |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 30 V DC |
Rated actuating current IC | 7 mA |
Switching threshold | 9.6 V (“0” signal) |
19.2 V (“1” signal) | |
Switching level | < 5 V DC (For EMERGENCY STOP) |
Typical turn-off time | < 30 ms |
IO-Link | |
Number of ports | 1 |
Connection method | COMBICON |
Connection technology | 3-conductor |
Specification | V1.1.1 |
Reverse polarity protection | yes |
Cycle Time | 30 ms |
Amount of process data | 8 Byte (Input data) |
2 Byte (Output data) |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 42 V AC ... 550 V AC |
Rated operating current Ie | 9 A (AC-51) |
7 A (AC-53a) | |
Mains frequency | 50/60 Hz |
Load current range | 1.5 A ... 9 A (see to derating) |
Trigger characteristic in acc. with IEC 60947-4-2 | Class 10A |
Cooling time | 20 min (for auto reset) |
Leakage current | 0 mA |
Protective circuit | Surge protection; Varistor |
Control circuits | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Load circuit | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
5 lbf-in. ... 7 lbf-in. |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 22.5 mm |
Height | 160 mm |
Depth | 114.5 mm |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -5 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
UKCA | |
Certificate | UKCA-compliant |
Standards/regulations | |
Standards/regulations | IEC 60947-1 |
EN 60947-4-2 | |
IEC 61508 | |
ISO 13849-1 |
Assembly note | alignable, for spacing see derating |
Mounting position | vertical (horizontal DIN rail, motor output below) |
Item number | 1151610 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK7457 |
Product key | DK7457 |
GTIN | 4063151149291 |
Weight per piece (including packing) | 488.35 g |
Weight per piece (excluding packing) | 329.3 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27370905 |
ECLASS-15.0 | 27370905 |
ETIM
ETIM 9.0 | EC001037 |
UNSPSC
UNSPSC 21.0 | 25173900 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
SCIP | 1c694950-e2ac-4db7-8a37-46ee37e46878 |
Compatible products
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150