The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Redundant system supply for demanding applications Process engineering systems require increased availability. Short interruptions may cause costly failures. A redundant system with long service life that can withstand extreme conditions offers reliability.

Components for a redundant system supply mounted on a DIN rail

The safe, redundant power supply system with predictive maintenance provides maximum operational safety. Through the combination of QUINT POWER power supplies and QUINT S-ORING redundancy modules, supply networks are decoupled and cables are routed separately right through to the load. Along with symmetrical load distribution and separate cable routing, the system also allows the comprehensive monitoring of all components. ​

Redundant system supply for demanding applications
PLUGTRAB-SEC surge protection
Reliable protection against overvoltages for your applications.
Find out more
PLUGTRAB-SEC surge protection
QUINT POWER power supply
Powerful power supply for reliable 24 V supply.
Find out more
QUINT POWER power supply
QUINT S-ORING redundancy module
The redundancy modules ensure consistent redundancy through to the load.
Find out more
QUINT S-ORING redundancy module
PTCB electronic circuit breaker
The narrowest protection according to your requirements.
Find out more
PTCB electronic circuit breaker

Your advantages

  • Consistent redundancy and permanent monitoring through to the load
  • Dual surge protection on the secondary side with SIL3 certification
  • Electronic circuit breakers prevent the interruption of the output voltage at the switched-mode power supply unit in the event of an error and indicate interference
  • Surge protection increases availability by protecting against transient interference
  • Predictive testing of pluggable surge protection with CHECKMASTER 2