Raptor technology partners

More possibilities for your Raptor switches: The MCP CoProcessor supplements the Raptor series with powerful third-party applications for cybersecurity, automation, and edge analytics.
Network

The MCP CoProcessor modules enable you to add valuable additional functions to your Raptor switches. They allow the simple integration of powerful third-party applications directly into your network infrastructure. Discover our Raptor technology partners and their innovative solutions for greater security, higher efficiency, and intelligently networked systems.

Forescout logo

EyeInspect from Forescout integrates seamlessly with the Raptor platform

Forescout Transparency and protection for OT, ICS, and SCADA environments

Forescout is a leading provider when it comes to the transparency, security, and control of networked IT, IoT, and OT environments. With its specialized OT security solution, Forescout supports companies in continuously identifying industrial assets, assessing risks, and reliably complying with regulatory requirements.

Together with Phoenix Contact, Forescout has implemented a technology integration that is specifically designed to protect modern OT, ICS, and SCADA environments. Forescout’s OT network monitoring solution eyeInspect integrates seamlessly with the Raptor platform, enabling industrial communication and security functions to be bundled on a single appliance. This gives operators maximum transparency regarding their field devices, reduces cyber and operational risks, and detects threats at an early stage before they result in failure.

Fortinet logo

Secure remote management and protection of field and network devices

Fortinet FortiGate NGFWs protect data, assets, and users

Fortinet is one of the world’s leading providers of cybersecurity solutions and is known for its powerful FortiGate Next Generation Firewalls (NGFWs). These reliably protect data, systems, and users in modern, hybrid IT and OT environments. Fortinet’s solutions combine network and security functions and thus create the basis for the comprehensive protection of industrial infrastructure.

The partnership brings these capabilities together to specifically address industrial cyberthreats. By integrating the FortiGate NGFWs with the Raptor platform, customers can use a central appliance for OT applications. The appliance enables the secure remote management and protection of field and network devices. This results in a powerful, scalable security architecture.

SyskeyOT logo

Simple management of log data in OT environments

SyskeyOT Centralized logging and transparency for OT environments

SyskeyOT is a specialist provider of cybersecurity solutions for industrial environments. The company helps operators in sectors such as energy, water, oil and gas, transportation, and industry to meet increasing security and compliance requirements. With scalable solutions for OT log management, OT asset inventory, and vulnerability management as well as OT network management, SyskeyOT provides transparency and control over complex OT infrastructure.

The partnership between Phoenix Contact and SyskeyOT makes it much easier to manage log data in heterogeneous OT environments. Integrating the SyskeyOT Scribbler Log Manager with the Raptor switch platform provides customers with a powerful, centralized logging solution. This allows log data from various devices to be efficiently recorded, evaluated, and managed.

Xona logo

Secure remote and mobile access to OT systems

Xona Secure access solutions for critical systems and operating environments

XONA Systems is a leading provider of secure access solutions for critical infrastructure and OT environments. With a consistent Zero Trust approach, XONA helps companies reduce their attack surface and meet regulatory requirements while providing a simple and user-friendly access experience for industrial applications.

As part of the partnership, a solution was developed to enable secure remote and mobile access to OT systems. The XONA CSG user access platform integrates seamlessly with the Raptor platform. This enables customers to use a central appliance for zero-trust remote and mobile OT operations and provides them with an efficient and scalable way to implement secure access to critical systems without requiring additional hardware.

JPEmbedded logo

Efficient and reliable implementation of IEC 61850-based substations

JPEmbedded Secure and scalable IEC 61850 communication

JPEmbedded, based in Krakow, Poland, is an experienced provider of communication solutions for energy systems and industrial networks. The company specializes in standard-compliant protocol stacks such as IEC 61850, DNP3, ICCP/TASE.2, and IEC 60870 5 10x as well as gateways and customer-specific embedded software.

As part of the collaboration, Phoenix Contact and JPEmbedded have combined their technologies to create a powerful solution. The R-GOOSE gateway software from JPEmbedded integrates with the Raptor switch series and forms a central platform for expanding GOOSE communication via local networks and wide area networks. The joint solution thus enables efficient and reliable implementation of IEC 61850-based substations.

EmberOT logo

With the software solution, Raptor switches provide transparency regarding assets and risks

EmberOT Software-based platform provides insights into assets, vulnerabilities, and threats

EmberOT specializes in the protection of industrial and OT environments. The purely software-based solution offers a comprehensive asset inventory, vulnerability and risk assessment, as well as threat detection.

Together, these features provide a software-based platform that delivers continuous insights into assets, vulnerabilities, and threats in industrial networks. The interoperability of the EmberOT software with the Raptor switch series enables seamless threat detection, monitoring, and analysis directly at the OT edge.

CyVault logo

Cybersecurity for industrial and critical infrastructure

CyVault Protection against cyberthreats for OT system operators

CyVault is a global leader in the field of cybersecurity for industrial and critical infrastructure. With in-depth expertise in OT, ICS, and CPS environments and extensive experience from global projects, CyVault supports the protection of critical systems against cyberattacks.

As part of the partnership, Phoenix Contact and CyVault have combined their technologies to help OT system operators effectively defend against cyberthreats. The CyVault | DOME | Byson X sensor integrates seamlessly with the Raptor platform. The joint solution enables the use of a central appliance for OT applications that protects industrial communication and reduces risks for field devices.

PCItek logo

Efficient risk management for OT field devices

PCItek Secure communication and efficient risk management for OT field devices

PCItek is an experienced provider of project consulting, product development, and software integration in the industrial environment. With its extensive expertise, the company supports utility companies in particular in the procurement, implementation, and integration of operating and planning systems. The scope of services ranges from analysis, training, and documentation to modeling, system design, and implementation.

Phoenix Contact and PCItek have joined forces in a technology partnership to support operators of OT systems in protecting their infrastructure. The integration of the Garibaldi Key Distribution Center (KDC) creates a central appliance for OT applications that enables secure communication and supports risk management for OT field devices.

Industrial Defender logo

The Industrial Defender platform provides reliable protection against cyberthreats

Industrial Defender Effective protection against cyberattacks

Industrial Defender is an established provider for the collection, monitoring, and management of OT system data. Founded in the US in 2006, the company helps operators worldwide to meet security and compliance requirements and provides cross-functional teams with a unified view of OT risks. Industrial Defender has established itself as a trusted partner, especially for large industrial companies and operators of critical infrastructure.

The collaboration between Phoenix Contact and Industrial Defender has resulted in a solution that helps OT system operators to protect themselves against cyberthreats. The Industrial Defender platform integrates seamlessly with the Raptor platform. This creates a central OT appliance that enables secure industrial communication and provides efficient risk management for field devices.

Radiflow logo

The Radiflow iSID™ passive network sensor runs directly on the Raptor platform

Radiflow Comprehensive asset transparency with access to logs and anomaly detection

Radiflow is a specialist provider of OT cybersecurity and industrial transparency solutions. With in-depth expertise in industrial protocols and passive network analysis, Radiflow supports operators in making assets visible, detecting anomalies at an early stage, and sustainably increasing the cyber resilience of critical infrastructure.

The Radiflow iSID™ passive network sensor runs directly on the Raptor platform and offers comprehensive asset discovery, transparency for industrial protocols, and anomaly detection. By consolidating network and security monitoring on a common platform suitable for substations, operators reduce hardware complexity while increasing their cyber resilience.