SAC-4P-M 8Y/2XM 8FS VP
-
Y distributor
1572443
Y distributor, 4-position, unshielded, Plug straight M8, coding: A, on Socket straight M8, coding: A and Socket straight M8, coding: A, Parallel distributor
Product details
Product type | Y-distributor |
Number of positions | 4 |
No. of cable outlets | 2 |
Shielded | no |
Coding | A |
Thread type | M8 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Insulation resistance | ≥ 10 GΩ |
Nominal voltage UN | 30 V AC |
30 V DC | |
Nominal current IN | 4 A |
Status display | no |
Status display present | no |
Dimensional drawing |
|
Width | 22 mm |
Height | 10 mm |
Length | 33.7 mm |
Center distance | 12 mm |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuZn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Connection 1 | |
Type | Plug straight M8 |
Coding type | A |
Connection 2 | |
Type | Socket straight M8 |
Coding type | A |
Connection 3 | |
Type | Socket straight M8 |
Coding type | A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Item number | 1572443 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | AF1 |
Product key | AF1GAB |
GTIN | 4046356410892 |
Weight per piece (including packing) | 10.97 g |
Weight per piece (excluding packing) | 10.58 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440106 |
ETIM
ETIM 9.0 | EC002925 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 1.125 kg CO2e |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates