FLM BT DIO 8/8 M12-P2P-SET
-
Wireless set
2737614
Fieldline Modular Wireless IO set, consisting of: Wireless IO base station for one Wireless IO terminal and Wireless IO device, 8 digital inputs, 8 digital outputs, M12
Product details
| Type | modular |
| Fieldbus data telegram | |
| Required parameter data | 4 Byte |
| Supply: Module electronics | |
| Connection method | M12 circular connector |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Supply current | < 100 mA |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 1 |
| Number of inputs | 8 (double-occupancy) |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Filter time | 500 µs |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector |
| Connection technology | 2-, 3-conductor |
| Number of outputs | 8 (double-occupancy) |
| Protective circuit | Short-circuit protection, overload protection, protected against reverse voltages |
| Maximum output current per channel | 500 mA |
| Connection method | M12 connector, D-coded |
| Designation connection point | Copper cable |
| Number of positions | 4 |
| Transmission speed | 10/100 Mbps (auto negotiation) |
| Transmission physics | Copper |
| Address area assignment | 1 word |
| Fieldbus: Local bus gateway | |
| Designation | Local bus gateway |
| Connection method | M12 connector, B-coded |
| Transmission speed | 500 kbaud/2 Mbaud, can be selected |
| Max. length of local bus | 20 m |
| Max. number of local bus devices | 16 |
| Antenna | |
| Number | 1 |
| Connection method | SMA (male) |
| Functions | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Israel | |
| Italy | |
| Canada | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Poland | |
| Portugal | |
| Romania | |
| Russia (Special rule: Please contact the Product Manager) | |
| Sweden | |
| Switzerland | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Turkey | |
| Hungary | |
| USA | |
| Cyprus (rep.) | |
| Wireless | |
| Designation | Bluetooth |
| Antenna connection method | SMA (female) |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Wireless standard | Bluetooth 1.2 |
| Transmission power | 8 dBm (6.3 mW, controlled automatically) |
| Wireless modules that can be connected | 1 (Permanently paired to base station) |
| Width | 70.5 mm |
| Height | 178.5 mm |
| Depth | 50 mm |
| Drill hole spacing | 168 mm |
| Technical data | |
| Drill hole spacing | 168 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Permissible humidity (operation) | 95 % |
| Mechanical test | |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 25g |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Panel mounting, optionally on mounting panel |
| Panel mounting | |
| Assembly note | OMNI antenna is included |
| Item number | 2737614 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 120 |
| Product key | DNC663 |
| GTIN | 4046356098250 |
| Weight per piece (including packing) | 690 g |
| Weight per piece (excluding packing) | 644.34 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates