RAD-ISM-900-SET-AC-UD-AU
-
Wireless module
2867429
Unidirectional, wireless, 900 MHz transmission system (Australia), consists of an outdoor transmitter (transmitter, Tx) with 100...240 V AC supply, a DIN-mountable receiver (receiver, Rx) with 12...30 V DC supply, and antennas
Product details
| Product type | Wireless module |
| Supply Receiver | |
| Supply voltage | 24 V DC (at UB) |
| Supply voltage range | 12 V DC ... 30 V DC |
| Typical current consumption | 85 mA |
| Max. current consumption | 125 mA |
| Supply Transmitter | |
| Supply voltage | 230 V AC |
| Supply voltage range | 100 V AC ... 240 V AC |
| Typical current consumption | 57 mA |
| Max. current consumption | 109 mA |
| Digital | |
| Input voltage range | 85 V AC ... 240 V AC |
| Analog | |
| Description of the input | Current input (analog input) |
| Current input signal | 4 mA ... 20 mA |
| Input resistance current input | < 170 Ω |
| Analog | |
| Description of the input | Voltage input (digital input) |
| Digital | |
| Output name | 2x relay output + 1 x RF link |
| Contact switching type | 3 floating changeover contacts |
| Contact material | Ag, gold-plated |
| Maximum switching voltage | 30 V DC |
| 120 V AC | |
| Limiting continuous current | 0.5 A |
| Service life electrical | 8x 105 cycles at a switching current of 0.5 A |
| Mechanical service life | 1x 107 |
| Analog | |
| Output name | Current output |
| Current output signal | 4 mA ... 20 mA |
| Load/output load current output | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
| Screw thread | M3 |
| Wireless | |
| Direction | Uni-directional |
| Number of channel groups | 2 |
| Number of channels per group | 63 |
| Wireless | |
| Direction | Uni-directional |
| Frequency range | 915.1 MHz ... 927.8 MHz |
| Number of channel groups | 2 |
| Number of channels per group | 63 |
| Transmission power | 1 W |
| Wireless | |
| Frequency range | 915.1 MHz ... 927.8 MHz |
| Wireless | |
| Frequency band | 900 MHz |
| Width | 17.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP20 | |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| -40 °F ... 158 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Electromagnetic compatibility | FCC Part 15.247 |
| Item number | 2867429 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC651 |
| GTIN | 4046356046824 |
| Weight per piece (including packing) | 888.88 g |
| Weight per piece (excluding packing) | 888.88 g |
| Customs tariff number | 85176990 |
| Country of origin | CA |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
Compatible products
-
-
RAD-ISM-900-ANT-OMNI-FG-3-N - Antenna 2867791
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-6.5-50-AS - Antenna 2867830
-
RAD-ISM-900-ANT-OMNI-0-6 - Antenna 2867160
-
RAD-CAB-RG58-20 - Antenna cable 2867212
-
RAD-CAB-RG213-25 - Antenna cable 2867597
-
RAD-CAB-RG213-40 - Coaxial cable 2867377
-
RAD-CAB-RG213-50 - Coaxial cable 2867225
-
RAD-CAB-PFP400-60 - Coaxial cable 2867380
-
RAD-CAB-PFP400-80 - Coaxial cable 2867393
-
RAD-CAB-PFP400-100 - Antenna cable 2867238
-
RAD-CAB-LMR600-125 - Antenna cable 2885210
-
RAD-CAB-PFP600-150 - Antenna cable 2885184
-
RAD-CAB-PFP900-200 - Antenna cable 2885197
-
RAD-CON-MCX-N-SB - Antenna cable 2867717
-
RAD-CON-SMA-N-SS - Antenna cable 2867403
-
RAD-CON-MCX-MCX-SS - Antenna cable 2867607
-
RAD-CON-MCX90-N-SS - Antenna cable 2885207
-
RAD-ISM-900-ANT-OMNI-FG-6-N - Antenna 2885579
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates