RAD-ISM-900-EN-BD-BUS - Wireless module
2900017

Wireless transceiver (transmitter and receiver) with Ethernet, RS-232, RS-485 interfaces and bus foot, for 900 MHz ISM band (America).
This product is exclusively for export outside of the European Economic Area (EEA).

Free download available. Downloads

Product details








Compatible products



Your advantages

Can be programmed for point-to-point, point-to-multipoint, and multipoint-to-point configurations
Frequency hopping spread spectrum
Provides an interface for data transmission between a 900 MHz wireless transmission system and Ethernet, RS-232, RS-422 or RS-485 interfaces
Secure data transmission with 128/192/256-bit AES encryption
Operates in the license-free 902 MHz ... 928 MHz ISM band
Supports TCP/IP, UDP, and IPv4 protocols
Includes a transmitter that can be set from 10 mW ... 1 W