Wireless transceiver (transmitter and receiver) with RS-232, RS-485/RS-422 interface, for 900 MHz ISM band (America). Allows up to 8 analog/digital/pulse inputs and 4 outputs onboard.
RAD-ISM-900-DATA-BD-PLUS
-
Wireless module
2902277
Wireless transceiver (transmitter and receiver) with RS-232, RS-485/RS-422 interface, for 900 MHz ISM band (America). Allows up to 8 analog/digital/pulse inputs and 4 outputs onboard.
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 12 V DC ... 30 V DC |
| Max. current consumption | 4.1 A |
| Power consumption | 4.1 W (maximum) |
| Digital | |
| Switching threshold "0" signal, voltage | ≤ 2.4 V DC |
| Switching threshold "1" signal voltage | ≥ 2.6 V DC |
| Analog | |
| Description of the input | Analog input |
| Current input signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA (with external resistor) | |
| Input resistance current input | 10 kΩ |
| Analog | |
| Description of the input | Digital input |
| Input resistance current input | 10 kΩ |
| Digital | |
| Output name | Digital outputs |
| Number of outputs | 4 |
| Maximum switching voltage | 40 V DC |
| Max. switching current | 500 mA (sinking) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 14 |
| Screw thread | M3 |
| Serial: RS-232 | |
| Data rate | 1,2 / 2,4 / 9,6 / 19,2 / 38,4 kBit/s |
| Connection method | D-SUB-9 female connector |
| File format/coding | Asynchronous |
| Data flow control/protocols | RTS/CTS |
| Serial: RS-485/RS-422 | |
| Data rate | 1,2 / 2,4 / 9,6 / 19,2 / 38,4 kBit/s |
| Connection method | COMBICON plug-in screw terminal block |
| Wireless | |
| Direction | Bi-directional |
| Frequency | 900 MHz |
| Frequency range | 902 MHz ... 928 MHz |
| Number of channel groups | 4 |
| Number of channels per group | 63 |
| Transmission power | 1 W |
| Transmit capacity, maximum | 30 dBm |
| Minimum receiver sensitivity | -110 dBm |
| Functions | |
| Operating modes | bidirectional |
| Wireless | |
| Frequency band | 900 MHz |
| Width | 64 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color | green |
| Housing material | Polyamide PA non-reinforced with aluminum heatsink |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 0 % ... 90 % |
| Conformity/Approvals | |
| Conformance | FCC Directive, Part 15.247 |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2902277 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC |
| Product key | DNC651 |
| GTIN | 4046356675475 |
| Weight per piece (including packing) | 343.9 g |
| Weight per piece (excluding packing) | 340 g |
| Customs tariff number | 85176200 |
| Country of origin | US |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates