Unidirectional, wireless, 2400 MHz transmission system, for transmission of one analog sensor signal (4...20 mA) from the Ex zones 0, 1, 2 to the receiver in the safe area or in the Ex zone 2. The devices on the transmitter side are located in an Ex housing and can be installed directly in zone 1.
RAD-ISM-2400-SET-UD-RPS-EX
-
Wireless module
2917081
Unidirectional, wireless, 2400 MHz transmission system, for transferring an analog sensor signal (4...20 mA). Installation of transmitter in Ex zone 1.
Product details
| Product type | Wireless module |
| Supply Receiver | |
| Supply voltage | 24 V DC -50 % / +25 % (at UB) |
| Supply voltage range | 12 V DC ... 30 V DC |
| Typical current consumption | 54 mA |
| Max. current consumption | 120 mA |
| Supply Transmitter | |
| Supply voltage | 230 V AC |
| Supply voltage range | 100 V AC ... 240 V AC |
| Typical current consumption | at 230 V AC |
| Max. current consumption | at 230 V AC |
| Analog | |
| Description of the input | Current input, intrinsically safe |
| Current input signal | 4 mA ... 20 mA |
| Analog | |
| Output name | Current output |
| Current output signal | 4 mA ... 20 mA |
| Load/output load current output | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Cross section AWG | 24 ... 14 |
| Screw thread | M3 |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 4 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 12 |
| Wireless | |
| Direction | Uni-directional |
| Wireless | |
| Direction | Uni-directional |
| Frequency range | 2.4032 GHz ... 2.4799 GHz |
| Channel distance | 100 kHz |
| Number of channel groups | 9 |
| Number of channels per group | 63 |
| Transmission power | 10 mW |
| Wireless | |
| Frequency band | 2.4 GHz |
| Width | 236.5 mm |
| Height | 172 mm |
| Depth | 371.5 mm |
| Material (Housing) | Aluminum |
| Polyamide |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP20 | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| -4 °F ... 122 °F | |
| -20 °C ... 65 °C | |
| -13 °F ... 176 °F | |
| Ambient temperature (storage/transport) | -25 °C ... 80 °C |
| CE | |
| Certificate | CE-compliant |
| Identification | II 2 (1) G Ex de ib [ia] IIC T4 |
| Note | Please follow the special installation instructions in the documentation! |
| Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
| Item number | 2917081 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 091 |
| Product key | DNC652 |
| GTIN | 4046356319805 |
| Weight per piece (including packing) | 444.44 g |
| Weight per piece (excluding packing) | 444.44 g |
| Customs tariff number | 85176990 |
| Country of origin | DE |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-2400-ANT-PAN- 8-0 - Antenna 2867610
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-PIG-EF316-N-SMA - Antenna cable 2867694
-
RAD-TAPE-SV-25-10 - Weather protection tape 2885812
-
CN-LAMBDA/4-2.0-BB - Surge protection device 2818863
-
CN-LAMBDA/4-2.0-SB - Surge protection device 2818876
Your advantages
Trusted Wireless technology with frequency hopping method
No parameterization or programming required
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates