RAD-ISM-2400-PIPE-SET-UD-ANT
-
Wireless module
2885935
Unidirectional, wireless, 2400 MHz transmission system, consists of an outdoor transmitter (Tx) with 12...30 V DC or 85...250 V AC supply, an outdoor receiver (Rx) with 12...30 V DC or 85...250 V AC supply, and antennas
Product details
| Product type | Wireless module |
| Supply Receiver | |
| Supply voltage | 24 V DC -50 % / +25 % (at UB) |
| 230 V AC | |
| Supply voltage range | 12 V DC ... 30 V DC |
| 85 V AC ... 250 V AC | |
| Typical current consumption | 115 mA |
| Max. current consumption | 145 mA (at 24 V DC) |
| Supply Transmitter | |
| Supply voltage | 24 V DC -75 % / +25 % |
| 230 V AC | |
| Supply voltage range | 12 V DC ... 30 V DC |
| 85 V AC ... 250 V AC | |
| Typical current consumption | 50 mA |
| Max. current consumption | 65 mA (at 24 V DC) |
| Digital | |
| Input voltage range | 5 V AC/DC ... 30 V AC/DC |
| Switching threshold "0" signal, voltage | max. 1.5 V DC |
| Switching threshold "1" signal voltage | min. 5 V DC |
| Analog | |
| Description of the input | Current input (analog input) |
| Current input signal | 4 mA ... 20 mA |
| Input resistance current input | < 170 Ω |
| Analog | |
| Description of the input | Voltage input (digital input) |
| Digital | |
| Output name | 2x relay output + 1 x RF link |
| Contact switching type | 3 floating changeover contacts |
| Contact material | Ag, gold-plated |
| Maximum switching voltage | 250 V AC/DC |
| Limiting continuous current | 0.5 A |
| Service life electrical | 8x 105 cycles at a switching current of 0.5 A |
| Mechanical service life | 1x 107 |
| Analog | |
| Output name | Current output |
| Current output signal | 4 mA ... 20 mA |
| Load/output load current output | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
| M12 plug | |
| Connection method | Spring-cage connection (M12) |
| Conductor cross-section flexible min. | 0.14 mm² |
| Conductor cross-section flexible max. | 0.5 mm² |
| Conductor cross-section AWG min. | 20 |
| Conductor cross-section AWG max. | 26 |
| Wireless | |
| Direction | Uni-directional |
| Wireless | |
| Direction | Uni-directional |
| Frequency range | 2.4032 GHz ... 2.4799 GHz |
| Channel distance | 100 kHz |
| Number of channel groups | 9 |
| Number of channels per group | 63 |
| Transmission power | 10 mW |
| Wireless | |
| Frequency band | 2.4 GHz |
| Width | 92 mm |
| Height | 98 mm |
| Depth | 340 mm |
| Material (Housing) | Aluminum |
| PBT |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP65 | |
| Degree of protection | IP65 |
| Ambient temperature (operation) (Receiver) | -20 °C ... 65 °C |
| Ambient temperature (operation) | -4 °F ... 149 °F |
| Ambient temperature (operation) (Transmitter) | -20 °C ... 65 °C |
| Ambient temperature (operation) | -4 °F ... 149 °F |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nL IIC T4 |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex nL IIC T4 |
| Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
| Item number | 2885935 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ***** |
| Product key | DNC652 |
| Weight per piece (including packing) | 2,759.1 g |
| Weight per piece (excluding packing) | 2,759 g |
| Customs tariff number | 85176990 |
| Country of origin | CA |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Trusted Wireless technology with frequency hopping method
No parameterization or programming required
License-free 2.4 GHz ISM band
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates