LPWAN LCU UNI NC1REL EU
-
Wireless module
1173455
IP68 built-in device for controlling street lighting via LoRaWAN®, 230 V AC power supply, 6 A switching relay, DALI or analog output for controlling electronic ballasts, integrated power measurement, inputs for motion-activated and brightness-activated switching
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Frequency range | 868.1 MHz ... 869.525 MHz |
| Transient surge protection | yes |
| System limits | |
| Designation | Wireless module |
| Number of supported devices | ≤ 32 (via DALI communication) |
| Supply | |
| Supply voltage | typ. 230 V AC -15 % / +10 % |
| Max. current consumption | ≤ 4 mA |
| Power consumption | < 1 VA |
| Digital | |
| Output name | Switching output |
| Number of outputs | 1 |
| Contact switching type | N/C contact |
| Contact material | AgNi |
| Maximum switching voltage | 230 V +10 % |
| Max. switching current | < 6 A |
| Connection method | Single wires |
| Functions | |
| Basic functions | Controller for LED driver |
| Automatic channel selection | ADR |
| Wireless licenses | Europe |
| Country support | Egypt |
| Albania | |
| Andorra | |
| Armenia | |
| Austria | |
| Bahrain | |
| Bangladesch | |
| Belarus | |
| Belgium | |
| Burma (Myanmar) | |
| Bosnia/Herzegovina | |
| Brunei Darussalam | |
| Bulgaria | |
| Cambodia | |
| Croatia | |
| Cyprus | |
| Czech Republic | |
| Denmark | |
| Estonia | |
| Finland | |
| France | |
| Germany | |
| Greece | |
| Iceland | |
| Hungary | |
| Iran | |
| Italy | |
| Laos | |
| Latvia | |
| Lebanon | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Macedonia | |
| Malta | |
| Moldavia | |
| Montenegro | |
| Morocco | |
| Netherlands | |
| New Zealand | |
| Nigeria | |
| Norway | |
| Oman | |
| Pakistan | |
| Philippines | |
| Poland | |
| Qatar | |
| Romania | |
| Saudi Arabia | |
| Serbia | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| South Africa | |
| Spain | |
| Sweden | |
| Switzerland | |
| Tunisia | |
| Turkey | |
| Ukraine | |
| United Arab Emirates | |
| Great Britain | |
| Ireland | |
| Portugal | |
| Vietnam | |
| Wireless | |
| Designation | LoRaWAN® EU 868 |
| Antenna connection method | SMA (female) |
| Number | 1 |
| Frequency band | 868 MHz |
| Wireless standard | LoRaWAN® |
| Transmission power | up to 20 dBm |
| Range | up to 15 km |
| Receiver sensitivity | - 140.00 dBm |
| Transmission physics | LoRa® |
| Number of wireless interfaces | 1 |
| Width | 54 mm |
| Height | 134 mm |
| Depth | 33 mm |
| Color | white (RAL 9010) |
| Housing material | ABS |
| Ambient conditions | |
| Degree of protection | IP68 |
| Ambient temperature (operation) | -30 °C ... 60 °C |
| CE | |
| Identification | CE-compliant |
| Noise immunity | EN 55011 |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Mounting type | Installation |
| Item number | 1173455 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRE |
| Product key | DREDIA |
| GTIN | 4063151200336 |
| Weight per piece (including packing) | 338.3 g |
| Weight per piece (excluding packing) | 338.3 g |
| Customs tariff number | 85371091 |
| Country of origin | EE |
ECLASS
| ECLASS-13.0 | 27242608 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates