LPWAN LCU D4I ZHAGA BULK 48 EU
-
Wireless module
1639836
Zhaga Book 18-compatible control device for street lighting via LoRaWAN®, packing unit: 48 pieces, power supply and DALI-2 communication via Zhaga-compatible base, control of DALI-2-compatible electronic ballasts
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Insulation characteristics | |
| Protection class | II (plastic housing) |
| Transient surge protection | no |
| System limits | |
| Designation | Wireless module |
| Number of supported devices | = 1 (via DALI communication with internal power supply) |
| ≤ 64 (via DALI communication with external power supply) | |
| Supply | |
| Supply voltage | typ. 24 V DC ±2 V (≥ 1 W) |
| Connection method | Zhaga Book 18 socket |
| Functions | |
| Basic functions | Controller for LED driver |
| Automatic channel selection | ADR |
| Wireless licenses | Europe |
| Country support | Egypt |
| Albania | |
| Andorra | |
| Armenia | |
| Austria | |
| Bahrain | |
| Bangladesch | |
| Belarus | |
| Belgium | |
| Burma (Myanmar) | |
| Bosnia/Herzegovina | |
| Brunei Darussalam | |
| Bulgaria | |
| Cambodia | |
| Croatia | |
| Cyprus | |
| Czech Republic | |
| Denmark | |
| Estonia | |
| Finland | |
| France | |
| Germany | |
| Greece | |
| Iceland | |
| Hungary | |
| Iran | |
| Italy | |
| Laos | |
| Latvia | |
| Lebanon | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Macedonia | |
| Malta | |
| Moldavia | |
| Montenegro | |
| Morocco | |
| Netherlands | |
| New Zealand | |
| Nigeria | |
| Norway | |
| Oman | |
| Pakistan | |
| Philippines | |
| Poland | |
| Qatar | |
| Romania | |
| Saudi Arabia | |
| Serbia | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| South Africa | |
| Spain | |
| Sweden | |
| Switzerland | |
| Tunisia | |
| Turkey | |
| Ukraine | |
| United Arab Emirates | |
| Great Britain | |
| Ireland | |
| Portugal | |
| Vietnam | |
| Wireless | |
| Designation | LoRaWAN® EU 868 |
| Number | 1 |
| Frequency band | 868 MHz |
| Wireless standard | LoRaWAN® |
| Transmission power | up to 27 dBm |
| Range | up to 15 km |
| Receiver sensitivity | - 139.50 dBm |
| Transmission physics | LoRa® |
| Number of wireless interfaces | 1 |
| Dimensional drawing |
|
| Width | 80 mm |
| Height | 45 mm |
| Depth | 80 mm |
| Color | transparent |
| Ambient conditions | |
| Degree of protection | IP66 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 0 % ... 95 % |
| CE | |
| Identification | CE-compliant |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion A, ±4 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion A, ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion A, ±1 kV (symmetrical) | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-3/IEC 61000-6-3 Radio interference properties EN 55015 |
| Mounting type | Plug-in mounting (Zhaga Book 18 connector) |
| Item number | 1639836 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRE |
| Product key | DREDIA |
| GTIN | 4067923164499 |
| Weight per piece (including packing) | 82.29 g |
| Weight per piece (excluding packing) | 300 g |
| Customs tariff number | 85371091 |
| Country of origin | CH |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 9.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Improved energy efficiency with bidirectional LoRaWAN® communication
Keep an eye on lighting points at all times with remote parameterization and diagnostics
Automatic fallback strategy in case of communication failure
TLS 128 encrypted data transmission
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates