LPWAN GATEWAY ETH/4G EU KIT
-
LoRaWAN gateway
1173484
Complete kit comprised of all accessories for easy startup of the LoRaWAN® gateway, European version for the LoRaWAN EU868 band, with Ethernet PoE+ and LTE modem, for setting up a LoRaWAN® network
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Wireless module |
| Application | LoRaWAN |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 42.5 V DC ... 57 V DC (via Ethernet interface) |
| Nominal supply voltage | typ. 48 V DC -10 % ... +18 % |
| Typical current consumption | < 600 mA (48 V DC) |
| Max. current consumption | 600 mA |
| Function | |
| Management | SSH |
| Status and diagnostic indicators | internal |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3af MODE A PoE | |
| Connection method | RJ45 jack, shielded and insulated (IP67) |
| No. of channels | 1 |
| Protocols supported | TCP/IP, UDP/IP, FTP, SFTP, HTTP, HTTPS, SSH |
| Auxiliary protocols | ARP, DHCP, PING (ICMP), SMTP(S), SSL/TLS |
| Wireless | |
| Interface description | GSM / GPRS / EDGE / UMTS / HSPA / LTE (FDD) |
| Antenna | 50 Ω impedance type N antenna socket |
| Antenna connection method | N (female) |
| SIM Interface | 1.8 volt, 3 volt |
| LTE | CAT4 |
| Country support | Europe |
| Wireless | |
| Interface description | LoRaWAN EU868 |
| Note | 50 Ω impedance type N antenna socket |
| Frequency | 868 MHz |
| Width | 171 mm |
| Height | 302 mm |
| Depth | 57 mm |
| Color | white (RAL 9010) |
| Housing material | Aluminum, powder-coated |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| CE | |
| Identification | CE-compliant |
| Noise immunity | EN 55011 |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | EN 55011 (EN 55022) Class B, area of application: Industry and residential |
| Mounting type | Mast mounting |
| Item number | 1173484 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRE |
| Product key | DREDIA |
| GTIN | 4063151200626 |
| Weight per piece (including packing) | 3,906 g |
| Weight per piece (excluding packing) | 3,906 g |
| Customs tariff number | 85176200 |
| Country of origin | EE |
ECLASS
| ECLASS-13.0 | 19170405 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates