FL WLAN 24 EC 802-11
-
Wireless module
2884130
WLAN client, 24 V DC; PoE; IEEE 802.11 a/b/g; 2.4 GHz; 5 GHz, client adapter; antenna diversity; web-based management; 802.11i, WPA2, WPA-PSK, RADIUS, WEP, TKIP, AES
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Type | Stand-alone |
| Wireless card | |
| Number | 1 |
| Type | IEEE 802.11a/b/g, 2.4 and 5 GHz to 54 Mbps |
| Assembly note | Permanently installed |
| Maximum power dissipation for nominal condition | 9.6 W |
| Supply: Module electronics | |
| Connection method | Via COMBICON |
| Supply voltage | 24 V DC (PoE) |
| Supply voltage range | 18.5 V DC ... 30.5 V DC |
| Supply current | 400 mA (Recommended protection 2AT) |
| Ethernet | |
| Interface | Ethernet |
| Number | 1 |
| Connection method | RJ45 jack |
| Antenna | |
| Number | 2 |
| Connection method | RSMA (male) |
| Functions | |
| Operating modes | Ethernet client adapter |
| Configuration | Multilingual web-based interface (German/English) under http or https, with password protection |
| Automatic channel selection | yes |
| Quality of service (QoS) | Yes |
| Virtual LAN (VLAN) support 802.1Q | yes |
| Security | WEP 64 bit/128 bit |
| WEPplus | |
| WPA TKIP | |
| 802.11i WPA2 (RSN,AES) | |
| WPA PSK (preshared key) | |
| WPA group & master rekeying | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Country support | Australia (Special rule: Please contact the Product Manager) |
| Belgium | |
| Bulgaria | |
| Denmark | |
| Germany | |
| Estonia | |
| Finland | |
| France | |
| Greece | |
| Great Britain | |
| Ireland | |
| Iceland | |
| Italy | |
| Latvia | |
| Liechtenstein | |
| Lithuania | |
| Luxembourg | |
| Malta | |
| Netherlands | |
| Norway | |
| Austria | |
| Peru (Special rule: Please contact the Product Manager) | |
| Poland | |
| Portugal | |
| Romania | |
| Russia (Special rule: Please contact the Product Manager) | |
| Sweden | |
| Switzerland | |
| Singapore | |
| Slovakia | |
| Slovenia | |
| Spain | |
| Czech Republic | |
| Turkey | |
| Hungary | |
| Cyprus (rep.) | |
| Wireless | |
| Designation | Wireless card |
| Antenna connection method | RSMA (female) |
| Frequency band | 2.4 GHz |
| 5 GHz | |
| Wireless standard | WLAN |
| IEEE 802.11 | |
| a | |
| b | |
| g | |
| h | |
| Transmission power | 20 dBm (EIRP) |
| Number of wireless interfaces | 1 IEEE 802.11 a/b/g |
| Wireless modules that can be connected | 256 (More than) |
| Width | 159 mm |
| Height | 250 mm |
| Depth | 65 mm |
| Ambient conditions | |
| Degree of protection | IP65 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Mounting type | Adapter plate |
| Panel mounting on adapter plate | |
| Assembly note | External OMNI omnidirectional antenna, the antennas can be exchanged |
| Item number | 2884130 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | 110 |
| Product key | DNN2W1 |
| GTIN | 4046356049542 |
| Weight per piece (including packing) | 1,756.4 g |
| Weight per piece (excluding packing) | 1,756.4 g |
| Customs tariff number | 85176200 |
| Country of origin | Country of origin will be provided upon delivery. |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
2.4 GHz and 5 GHz supported
Protocol-transparent communication on Layer 2
Maximum security according to IEEE 802.11i with AES encryption
Integrated special antenna (EPA)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates